TPPM0302

ACTIVE

400-mA, low-dropout voltage regulator with power good

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS745 ACTIVE 500-mA, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with power good Alternative product offering much lower IQ (25-uA) and higher accuracy in a smaller package with power good

Product details

Output options Fixed Output Iout (max) (A) 0.4 Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3 Iq (typ) (mA) 2.5 Thermal resistance θJA (°C/W) 59 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 1000 Operating temperature range (°C) 0 to 70
Output options Fixed Output Iout (max) (A) 0.4 Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3 Iq (typ) (mA) 2.5 Thermal resistance θJA (°C/W) 59 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 1000 Operating temperature range (°C) 0 to 70
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Automatic Input Voltage Source Selection
  • Glitch-Free Regulated Output
  • 5-V Input Voltage Source Detector With Hysteresis
  • 400-mA Load Current Capability With 5-V or 3.3-V Input Source
  • Power OK Feature Based on Voltage Supervisor of 3.3VOUT
  • Low rDS(on) Auxiliary Switch
  • Thermally Enhanced PowerPADTM Packaging Concept for Efficient Heat Management

PowerPAD is a trademark of Texas Instruments.

  • Automatic Input Voltage Source Selection
  • Glitch-Free Regulated Output
  • 5-V Input Voltage Source Detector With Hysteresis
  • 400-mA Load Current Capability With 5-V or 3.3-V Input Source
  • Power OK Feature Based on Voltage Supervisor of 3.3VOUT
  • Low rDS(on) Auxiliary Switch
  • Thermally Enhanced PowerPADTM Packaging Concept for Efficient Heat Management

PowerPAD is a trademark of Texas Instruments.

The TPPM0302 is a low-dropout regulator with auxiliary power management that provides a constant 3.3-V supply at the output capable of driving a 400-mA load.

The TPPM0302 provides a regulated power output for systems that have multiple input sources and require a constant voltage source with a low-dropout voltage. This is a single output, multiple input, intelligent power source selection device with a low-dropout regulator for either 5VCC or 5VAUX inputs, and a low-resistance bypass switch for the 3.3VAUX input.

Transitions may occur from one input supply to another without generating a glitch, outside of the specification range, on the 3.3-V output. The device has an incorporated reverse blocking scheme to prevent excess leakage from the input terminals in the event that the output voltage is greater than the input voltage. The output voltage is continually monitored for constant output, and any deviation from the internal set limit (2.8V) is reported by a low signal on the POK\ output.

The input voltage is prioritized in the following order: 5VCC, 5VAUX, and 3.3VAUX.

The TPPM0302 is a low-dropout regulator with auxiliary power management that provides a constant 3.3-V supply at the output capable of driving a 400-mA load.

The TPPM0302 provides a regulated power output for systems that have multiple input sources and require a constant voltage source with a low-dropout voltage. This is a single output, multiple input, intelligent power source selection device with a low-dropout regulator for either 5VCC or 5VAUX inputs, and a low-resistance bypass switch for the 3.3VAUX input.

Transitions may occur from one input supply to another without generating a glitch, outside of the specification range, on the 3.3-V output. The device has an incorporated reverse blocking scheme to prevent excess leakage from the input terminals in the event that the output voltage is greater than the input voltage. The output voltage is continually monitored for constant output, and any deviation from the internal set limit (2.8V) is reported by a low signal on the POK\ output.

The input voltage is prioritized in the following order: 5VCC, 5VAUX, and 3.3VAUX.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 400-mA Low-Dropout Regulator with Auxiliary Power Management and POK datasheet 20 Nov 2000
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
HVSSOP (DGN) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos