TPS2046A 0.345A, 2.7-5.5V Dual (1In/2Out) Hi-Side MOSFET, Fault Report, Act-Low Enable | TI.com

TPS2046A (NRND) 0.345A, 2.7-5.5V Dual (1In/2Out) Hi-Side MOSFET, Fault Report, Act-Low Enable

0.345A, 2.7-5.5V Dual (1In/2Out) Hi-Side MOSFET, Fault Report, Act-Low Enable - TPS2046A
Datasheet
 

Not Recommended for New Designs (NRND)

Replaced By TPS2046B – The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.

TI does not recommend using this part in a new design. This product continues to be in production to support existing customers.

Description

The TPS2045A through TPS2048A and TPS2055A through TPS2058A power-distribution switches are intended for applications where heavy capacitive loads and short circuits are likely to be encountered.

These devices incorporate 80-m N-channel MOSFET high-side power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by an independent logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, these devices limit the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx) logic output low. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures the switch remains off until valid input voltage is present. These power-distribution switches are designed to current limit at 0.5 A.

Features

  • 80-m High-Side MOSFET Switch
  • 250 mA Continuous Current Per Channel
  • Independent Thermal and Short-Circuit Protection With Overcurrent Logic Output
  • Operating Range: 2.7-V to 5.5-V
  • CMOS- and TTL-Compatible Enable Inputs
  • 2.5-ms Typical Rise Time
  • Undervoltage Lockout
  • 10 µA Maximum Standby Supply Current for Single and Dual (20 µA for Triple and Quad)
  • Bidirectional Switch
  • Ambient Temperature Range, 0°C to 85°C
  • ESD Protection