TPS2069C Single Channel, Current-Limited USB Power Distribution Switch | TI.com

TPS2069C
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single Channel, Current-Limited USB Power Distribution Switch

 

Recommended alternative parts

  • TPS2069D  -  For cost-constrained applications, try TPS2069D

Description

The TPS20xxC and TPS20xxC-2 power-distribution switch family is intended for applications, such as USB, where heavy capacitive loads and short circuits are likely to be encountered. This family offers multiple devices with fixed current-limit thresholds for applications from 0.5 A to 2 A.

The TPS20xxC and TPS20xxC-2 family limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current limit threshold. This provides a predictable fault current under all conditions. The fast overload response time eases the burden on the main 5-V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

Features

  • Single Power Switch Family
  • Pin-for-Pin With Existing TI Switch Portfolio
  • Rated Currents of 0.5 A, 1 A, 1.5 A, 2 A
  • ±20% Accurate, Fixed, Constant Current Limit
  • Fast Overcurrent Response: 2 µs
  • Deglitched Fault Reporting
  • Selected Parts With (TPS20xxC) and Without
    (TPS20xxC-2) Output Discharge
  • Reverse Current Blocking
  • Built-In Soft Start
  • Ambient Temperature Range: –40°C to 85°C
  • UL Listed and CB-File No. E169910

Parametrics

Compare all products in USB power switches & charging port controllers Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Continuous current (Max) (A) Current limit (A) Enable Number of switches Rating
TPS2069C Order now 4.5     5.5     1.5     2.15     Active High     1     Catalog    
TPS2000C Order now 4.5     5.5     2     2.9     Active Low     1     Catalog    
TPS2001C Order now 4.5     5.5     2     2.9     Active High     1     Catalog    
TPS2041C Order now 4.5     5.5     0.5     0.85     Active Low     1     Catalog    
TPS2051C Order now 4.5     5.5     0.5     0.85     Active High     1     Catalog    
TPS2061C Order now 4.5     5.5     1     1.55     Active Low     1     Catalog    
TPS2065C Order now 4.5     5.5     1     1.55     Active High     1     Catalog    
TPS2065C-2 Order now 4.5     5.5     1     1.53     Active High     1     Catalog    
TPS2068C Order now 4.5     5.5     1.5     2.15     Active Low     1     Catalog    
TPS2069C-2 Order now 4.5     5.5     1.5     2.23     Active High     1     Catalog