TPS2111A Autoswitching Power Mux | TI.com

TPS2111A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Autoswitching Power Mux

Autoswitching Power Mux - TPS2111A
Datasheet
 

Recommended alternative parts

  • TPS2121  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   Looking for higher voltage rating (2.7V-22V) in a QFN package? Check out TPS2121
  • TPS2120  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   Looking for wider voltage support (2.7V-22V) in a DSBGA package? Check out TPS2120

Description

The TPS211xA family of power multiplexers enables seamless transition between two power supplies, such as a battery and a wall adapter, each operating at 2.8 V to 5.5 V and delivering up to 1 A. The TPS211xA family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

Features

  • Two-Input, One-Output Power Multiplexer with
    Low rDS(on) Switches:
    • 84 m Typ (TPS2111A)
    • 120 m Typ (TPS2110A)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage Range: 2.8 V to 5.5 V
  • Low Standby Current: 0.5 µA Typ
  • Low Operating Current: 55 µA Typ
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Time:
    Limits Inrush Current
    Minimizes Output Voltage Hold-Up Capacitance
  • CMOS- and TTL-Compatible Control Inputs
  • Manual and Auto-Switching Operating Modes
  • Thermal Shutdown
  • Available in a TSSOP-8 Package
  • APPLICATIONS
    • PCs
    • PDAs
    • Digital Cameras
    • Modems
    • Cell Phones
    • Digital Radios
    • MP3 Players

All other trademarks are the property of their respective owners

Parametrics

Compare all products in Power muxes Email Download to Excel
Part number Order IN1, IN2 input voltage (Min) (V) IN1, IN2 input voltage (Max) (V) IN1 rDS(on) (Typ) (mOhm) IN2 rDS(on) (Typ) (mOhms) IN1 output current (Max) (A) IN2 output current (Max) (A) Number of Inputs Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Approx. price (US$)
TPS2111A Order now 2.8     5.5     84     84     1.25     1.25     2     Catalog     -40 to 85     TSSOP | 8     8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)     0.90 | 1ku    
TPS2110A Order now 2.8     5.5     120     120     0.75     0.75     2     Catalog     -40 to 85     TSSOP | 8     8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)     0.90 | 1ku    
TPS2112A Order now 2.8     5.5     120     120     0.75     0.75     2     Catalog     -40 to 85     TSSOP | 8     8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)     0.90 | 1ku    
TPS2113A Order now 2.8     5.5     84     84     1.25
2.0    
1.25
2.0    
2     Catalog     -40 to 85     SON | 8
TSSOP | 8    
8SON: 9 mm2: 3 x 3 (SON | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
0.75 | 1ku    
TPS2114A Samples not available 2.8     5.5     120     120     0.75     0.75     2     Catalog     -40 to 85     TSSOP | 8     8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)     0.90 | 1ku    
TPS2115A Order now 2.8     5.5     84     84     1.25
2.0    
1.25
2.0    
2     Catalog     -40 to 85     SON | 8
TSSOP | 8    
8SON: 9 mm2: 3 x 3 (SON | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
0.75 | 1ku