Home Power management Power switches Power muxes

TPS2113A

ACTIVE

2.8-V to 5.5-V, 84-mΩ, 1.25-A, power mux with automatic switchover and status output

Product details

Number of input channels 2 IN1, IN2 input voltage (min) (V) 2.8 IN1, IN2 input voltage (max) (V) 5.5 IN1 rDS(on) (typ) (mΩ) 84 IN2 rDS(on) (typ) (mΩ) 84 IN1 output current (max) (A) 1.25, 2 IN2 output current (max) (A) 1.25, 2 Rating Catalog Quiescent current (Iq) (µA) 0.5 Operating temperature range (°C) -40 to 85 FET Internal Imax (A) 1.25 Features Adjustable current limit, Inrush current control, Power good, Reverse current blocking, Thermal shutdown Device type Power muxes Function Power good signal, Reverse current blocking, Thermal shutdown
Number of input channels 2 IN1, IN2 input voltage (min) (V) 2.8 IN1, IN2 input voltage (max) (V) 5.5 IN1 rDS(on) (typ) (mΩ) 84 IN2 rDS(on) (typ) (mΩ) 84 IN1 output current (max) (A) 1.25, 2 IN2 output current (max) (A) 1.25, 2 Rating Catalog Quiescent current (Iq) (µA) 0.5 Operating temperature range (°C) -40 to 85 FET Internal Imax (A) 1.25 Features Adjustable current limit, Inrush current control, Power good, Reverse current blocking, Thermal shutdown Device type Power muxes Function Power good signal, Reverse current blocking, Thermal shutdown
TSSOP (PW) 8 19.2 mm² 3 x 6.4 VSON (DRB) 8 9 mm² 3 x 3
  • Two-Input, One-Output Power Multiplexer with Low rDS(on) Switches:
    • 84 mΩ Typ (TPS2113A)
    • 120 mΩ Typ (TPS2112A)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage: 2.8 V to 5.5 V
  • Low Standby Current: 0.5 µA Typ
  • Low Operating Current: 55 µA Typ
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Time:
    • Limits Inrush Current
    • Minimizes Output Voltage Hold-Up Capacitance
  • CMOS- and TTL-Compatible Control Inputs
  • Auto-Switching Operating Mode
  • Thermal Shutdown
  • Available in TSSOP-8 and 3-mm × 3-mm SON-8 Packages
  • Two-Input, One-Output Power Multiplexer with Low rDS(on) Switches:
    • 84 mΩ Typ (TPS2113A)
    • 120 mΩ Typ (TPS2112A)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage: 2.8 V to 5.5 V
  • Low Standby Current: 0.5 µA Typ
  • Low Operating Current: 55 µA Typ
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Time:
    • Limits Inrush Current
    • Minimizes Output Voltage Hold-Up Capacitance
  • CMOS- and TTL-Compatible Control Inputs
  • Auto-Switching Operating Mode
  • Thermal Shutdown
  • Available in TSSOP-8 and 3-mm × 3-mm SON-8 Packages

The TPS211xA family of power multiplexers enables seamless transition between two power supplies (such as a battery and a wall adapter), each operating at 2.8 V to 5.5 V and delivering up to 2 A, depending on package. The TPS211xA family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

The TPS211xA family of power multiplexers enables seamless transition between two power supplies (such as a battery and a wall adapter), each operating at 2.8 V to 5.5 V and delivering up to 2 A, depending on package. The TPS211xA family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPS2117 ACTIVE 1.6-V to 5.5-V, 20-mΩ, 4-A low IQ power multiplexer with manual and priority switchover Higher current and lower RON
Similar functionality to the compared device
TPS2116 ACTIVE 1.6-V to 5.5-V, 40-mΩ, 2.5-A, low-IQ, priority power multiplexer Optimized for low power diode ORing applications.
TPS2120 ACTIVE 2.8-V to 22-V, 62-mΩ, 3-A, power mux with seamless switchover This product has a wider voltage support (2.7 V to 22 V) in a DSBGA package.
TPS2121 ACTIVE 2.7-V to 22-V, 56-mΩ, 4.5-A, power mux with seamless switchover This product has higher voltage rating (2.7 V to 22 V) in a QFN package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet AUTO SWITCHING POWER MUX datasheet (Rev. C) 09 May 2012
Application note Basics of Power MUX (Rev. A) PDF | HTML 20 Oct 2020
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Basics of Power Switches (Rev. A) PDF | HTML 26 Apr 2019
Technical article How energy harvesting can extend the life of your fault indicator on the grid PDF | HTML 18 Oct 2017
EVM User's guide Using the TPS211xADRB-EVM 18 Mar 2010
EVM User's guide TPS211xAEVM User's Guide 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2113AEVM-581 — Evaluation Module for the TPS2113ADRB Power Multiplexer

The TPS211xAEVM is an evaluation module for the Texas Instruments TPS211xA family of two-input, one-output power multiplexers. These multiplexers enable seamless transition between two power supplies, each operating at 2.8 V-5.5 V and delivering up to 1 A. TPS211xA EVM-061 is used for TPS211xAPW (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00998 — Energy Harvesting and Fault Indicator Subsystem for Overhead Fault Indicators Reference Design

This reference design shows multiple architectures for extending primary battery life using a secondary battery or supercapacitor with energy harvested from a current transformer (CT) or solar cells. Optimal power management is done using efficient LED drivers to drive series or parallel (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP5722 — Single Cell Battery Power Solution Reference Design

This reference design shows the functionality and performance of a complete single-cell battery power solution using a coin-cell Li-Ion battery. It can be powered either by an external adapter or by an USB port. When the board is connected to a computer, the load current, state-of-charge, and much (...)
Test report: PDF
Schematic: PDF
Package Pins Download
TSSOP (PW) 8 View options
VSON (DRB) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos