Protected DC bus input power and control power supply reference design for low-voltage servo drives

This reference design uses an ORing controller, the LM5050-1 to provide protection against reverse polarity and reverse current. In conjunction, the LM5069 hot swap controller is used for overcurrent, over voltage, under voltage protection, and inrush current limitation. The design also features (...)
- TI Devices
- LM5050-1
- LP38691
- LM5069
- CSD19536KTT
- TPS2662
- + More
- LM5164
- TPS560430
- CSD25501F3
- TPS3703-Q1
- TPS2121
- TPS22919
- Less
Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
- TI Devices
- TVS2200
- REF3440
- TPS2596
- TVS3301
- TVS2201
- + More
- TVS1401
- TVS1801
- TVS2701
- TVS0701
- SN74LVC1G04
- SN74LVC1G08
- SN74LVC1G125
- SN74LVC1G14
- TPS60141
- SN74LVC1G06
- SN74LVC1G07
- SN74LVC1G17
- REF3020
- TPS2051B
- TPS65131
- REF5025
- REF5040
- TPD2E007
- TPS22944
- TPS2553
- TPD4S012
- TPS22946
- OPA2171
- OPA2188
- TLV704
- TLV1117LV
- TLV3201
- DRV8803
- LM75B
- LM8365
- LMZ14201
- OPA2180
- TPS3700
- TPD1E10B06
- TPS709
- CSD17571Q2
- LMZ21701
- TPS22965
- LMZ21700
- LMT84
- TPS25921L
- TMP75B
- CSD17577Q3A
- DRV5033
- TLV702
- TPS7A39
- LM74610-Q1
- TPS3710
- HDC1080
- DRV5032
- TLV6002
- TLV2171
- TPS2660
- CSD18543Q3A
- TPS3803
- TLV9062
- TVS3300
- TPS22810
- TPS7B69-Q1
- ISO1212
- TPS27S100
- ISOW7821
- TPS2121
- LM74700-Q1
- TVS1400
- TVS2700
- TVS1800
- TVS0500
- Less