TPS2216 1A Dual-Slot PC Card Power Switch w/ Serial Interface | TI.com

TPS2216 (ACTIVE)

1A Dual-Slot PC Card Power Switch w/ Serial Interface

1A Dual-Slot PC Card Power Switch w/ Serial Interface - TPS2216
Datasheet
 

Description

The TPS2216 PC Card power-interface switch provides an integrated power-management solution for two PC Cards. All of the discrete power MOSFETs, a logic section, current limiting, and thermal protection for PC Card control are combined on a single integrated circuit. This device allows the distribution of 3.3-V, 5-V, and/or 12-V power to the card. The current-limiting feature eliminates the need for fuses. Current-limit reporting can help the user isolate a system fault.

The TPS2216 features a 3.3-V low-voltage mode that allows for 3.3-V switching without the need for 5-V power. This feature facilitates low-power system designs such as sleep modes where only 3.3 V is available. This device also has the ability to program the xVPP outputs independent of the xVCC outputs. A standby mode that changes all output-current limits to 50 mA (typical) has been incorporated.

End-equipment applications for the TPS2216 include: notebook computers, desktop computers, personal digital assistants (PDAs), digital cameras, and bar-code scanners.

The TPS2216 is backward-compatible with the TPS2202A and TPS2206.

Features

  • Fully Integrated xVCC and xVPP Switching
  • xVPP Programmed Independent of xVCC
  • 3.3-V, 5-V, and/or 12-V Power Distribution
  • Low rDS(on) (60-m xVCC Switch Typical)
  • Short Circuit and Thermal Protection
  • 150-uA (Maximum) Quiescent Current
  • Standby Mode: 50-mA Current Limit (Typ)
  • 12-V Supply Can Be Disabled
  • 3.3-V Low-Voltage Mode
  • Meets PC CardTM Standards
  • TTL-Logic Compatible Inputs
  • Available in 30-Pin SSOP (DB) and 32-Pin TSSOP (DAP) Packages
  • Break-Before-Make Switching
  • Internal Power-On Reset

PC Card is a trademark of PCMCIA (Personal Computer Memory Card International Association).
PowerPAD is a trademark of Texas Instruments Incorporated.

Parametrics

Compare all products in Protocol-specific switches/muxes Email Download to Excel
Part number Order Protocols Configuration Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group
TPS2216 Order now PCI/PCIe     2 Channels     -40 to 85     32HTSSOP: 89 mm2: 8.1 x 11 (HTSSOP | 32)
30SSOP: 80 mm2: 7.8 x 10.2 (SSOP | 30)    
HTSSOP | 32
SSOP | 30