TPS22810 18V, 3A, 79mΩ load switch with adjustable rise time, adj. quick output discharge, & thermal shutdown | TI.com

TPS22810 (ACTIVE) 18V, 3A, 79mΩ load switch with adjustable rise time, adj. quick output discharge, & thermal shutdown

 

Recommended alternative parts

  • TPS22918  -  pin-compatible, supports lower operating voltages down to 1V

Description

The TPS22810 is a single channel load switch with configurable rise time and with an integrated quick output discharge (QOD). In addition, the device features thermal shutdown to protect the device against high junction temperature. Because of this, safe operating area of the device is inherently ensured. The device contains an N-channel MOSFET that can operate over an input voltage range of 2.7 V to 18 V. SOT23-5 (DBV) package can support a maximum current of 2 A. WSON (DRV) package can support a maximum current of 3 A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.

The configurable rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. Undervoltage lock-out is used to turn off the device if the VIN voltage drops below a threshold value, ensuring that the downstream circuitry is not damaged by being supplied by a voltage lower than intended. The configurable QOD pin controls the fall time of the device to allow design flexibility for power down.

The TPS22810 is available in a leaded, SOT-23 package (DBV) which allows to visually inspect solder joints, as well as a WSON package (DRV). The device is characterized for operation over the free-air temperature range of –40˚C to +105˚C.

Features

  • Integrated Single Channel Load Switch
  • Ambient Operating Temperature:
    –40°C to +105°C
    • SOT23-6 (DBV): 2-A Maximum Continuous Current 1
    • WSON (DRV): 3-A Maximum Continuous Current 1
  • Input Voltage Range: 2.7 V to 18 V
  • Absolute Maximum Input Voltage: 20 V
  • On-Resistance (RON)
    • RON = 79 mΩ (typical) at VIN = 12 V
  • Quiescent Current
    • 62 µA (typical) at VIN = 12 V
  • Shutdown Current
    • 500 nA (typical) at VIN = 12 V
  • Thermal Shutdown
  • Undervoltage Lock-Out (UVLO)
  • Adjustable Quick Output Discharge (QOD)
  • Configurable Rise Time With CT Pin
  • SOT23-6 Package
    • 2.9-mm × 2.8-mm, 0.95-mm Pitch
      1.45-mm Height (DBV)
  • WSON Package
    • 2-mm × 2-mm, 0.65-mm Pitch
      0.75-mm Height (DRV)
  • ESD Performance Tested per JESD 22
    • ±2-kV HBM and ±1-kV CDM
    (1)

(1)Thermal performance must be considered

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Load switches Email Download to Excel
Part number Order Number of channels (#) Vin (Min) (V) Vin (Max) (V) Imax (A) Ron (Typ) (mOhm) Shutdown current (ISD) (Typ) (uA) Quiescent current (Iq) (Typ) (uA) Soft start Rise time (Typ) (us) Features Operating temperature range (C)
TPS22810 Order now 1     2.7     18     3     79     0.5     62     Adjustable Rise Time     115     Quick Output Discharge
Thermal Shutdown
Under Voltage Lock Out    
-40 to 105    
TPS22917 Order now 1     1     5.5     2     80     0.01     0.5     Adjustable Rise Time     55     Quick Output Discharge     -40 to 125    
TPS22918 Order now 1     1     5.5     2     52     0.5     8.7     Adjustable Rise Time     135     Quick Output Discharge     -40 to 105