TPS22916 5.5-V, 2-A, 60mΩ ultra-low leakage load switch | TI.com

TPS22916 (ACTIVE) 5.5-V, 2-A, 60mΩ ultra-low leakage load switch

 

Special note

Looking for a load switch with ultra-low leakage in a plastic package? Check out the TPS22917

Description

The TPS22916xx is a small, single channel load switch using a low leakage P-Channel MOSFET for minimum power loss. Advanced gate control design supports operating voltages as low as 1 V with minimal increase in ON-Resistance and power loss.

Multiple timing options are available to support various system loading conditions. For heavy capacitive loads, the slow turnon timing in the C version minimizes the inrush current. In cases with light capacitive loads, the fast timing in the B version reduces required wait time.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. Both Active High and Active Low (L) versions are available. When power is first applied, a Smart Pull Down is used to keep the ON pin from floating until system sequencing is complete. Once the ON pin is deliberately driven high (≥VIH), the Smart Pull Down is disconnected to prevent unnecessary power loss.

The TPS22916xx is available in a small, space saving 0.74-mm × 0.74-mm, 0.4-mm pitch, 0.5-mm height 4-pin Wafer-Chip-Scale (WCSP) package (YFP). The device is characterized for operation over a temperature range of –40°C to +85°C.

Features

  • Input Operating Voltage Range (VIN): 1 V–5.5 V
  • Maximum Continuous Current (IMAX): 2 A
  • ON-Resistance (RON):
    • 5 VIN = 60 mΩ (typ), 100 mΩ (85°C max)
    • 1.8 VIN = 100 mΩ (typ), 150 mΩ (85°C max)
    • 1 VIN = 200 mΩ (typ), 325 mΩ (85°C max)
  • Ultra-Low Power Consumption:
    • ON State (IQ): 0.5 µA (typ), 1 µA (max)
    • OFF State (ISD): 10 nA (typ), 100 nA (max)
    • TPS22916CL (ISD): 100 nA (typ), 300 nA (max)
  • Smart ON Pin Pull Down (RPD):
    • ON ≥ VIH (ION): 10 nA (max)
    • ON ≤ VIL (RPD): 750 kΩ (typ)
  • Slow Timing in C Version Limits Inrush Current:
    • 5-V Turnon time (tON): 1400 µs at 5 mV/µs
    • 1.8-V Turnon time (tON): 3000 µs at 1 mV/µs
    • 1-V Turnon time (tON): 6500 µs at 0.3 mV/µs
  • Fast Timing in B Version Reduces Wait Time:
    • 5-V Turnon time (tON): 115 µs at 57 mV/µs
    • 1.8-V Turnon time (tON): 250 µs at 12 mV/µs
    • 1-V Turnon time (tON): 510 µs at 3.3 mV/µs
  • Always-ON True Reverse Current Blocking (RCB):
    • Activation Current (IRCB): –500 mA (typ)
    • Reverse Leakage (IIN,RCB): –300 nA (max)
  • Quick Output Discharge (QOD): 150 Ω (typ)
    (N version has no QOD)
  • Active Low Enable Option (L Version)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Load switches Email Download to Excel
Part number Order Number of channels (#) Vin (Min) (V) Vin (Max) (V) Imax (A) Ron (Typ) (mOhm) Shutdown current (ISD) (Typ) (uA) Quiescent current (Iq) (Typ) (uA) Soft start Rise time (Typ) (us) Features Operating temperature range (C)
TPS22916 Order now 1     1     5.5     2     60     0.01
0.1    
0.5     Adjustable Rise Time     65
900    
Active Low
Quick Output Discharge
Reverse Current Protection
Small package size: 0.78mm x 0.78mm    
-40 to 85    
TPS22915 Order now 1     1.05     5.5     2     38     0.5     7.7     Fixed Rise Time     64
913    
Quick Output Discharge     -40 to 105    
TPS22918 Order now 1     1     5.5     2     52     0.5     8.7     Adjustable Rise Time     135     Quick Output Discharge     -40 to 105