Home Power management Power switches Load switches

TPS22924B

ACTIVE

3.6-V, 2-A, 18.3-mΩ load switch with output discharge and rise time of 100-µs at 3.6-V

Product details

Number of channels 1 Vin (min) (V) 0.75 Vin (max) (V) 3.6 Imax (A) 2 Ron (typ) (mΩ) 18.3 Shutdown current (ISD) (typ) (µA) 0.15 Quiescent current (Iq) (typ) (µA) 75 Soft start Fixed Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
Number of channels 1 Vin (min) (V) 0.75 Vin (max) (V) 3.6 Imax (A) 2 Ron (typ) (mΩ) 18.3 Shutdown current (ISD) (typ) (µA) 0.15 Quiescent current (Iq) (typ) (µA) 75 Soft start Fixed Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
DSBGA (YZ) 6 See data sheet DSBGA (YZP) 6 2.1875 mm² 1.75 x 1.25 DSBGA (YZZ) 6 2.1875 mm² 1.25 x 1.75
  • Integrated Single Load Switch
  • Input Voltage: 0.75 V to 3.6 V
  • On-Resistance
    • RON = 18.3 mΩ at VIN = 3.6 V
    • RON = 19.6 mΩ at VIN = 1.8 V
    • RON = 19.4 mΩ at VIN = 1.2 V
    • RON = 22.7 mΩ at VIN = 0.75 V
  • Small CSP-6 package
    0.9 mm × 1.4 mm, 0.5-mm Pitch
  • 2 A Maximum Continuous Switch Current
  • Low Shutdown Current
  • Low Threshold Control Input
  • Controlled Slew Rate to Avoid Inrush Currents
  • Quick Output Discharge Transistor
  • ESD Performance Tested Per JESD 22
    • 5000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Integrated Single Load Switch
  • Input Voltage: 0.75 V to 3.6 V
  • On-Resistance
    • RON = 18.3 mΩ at VIN = 3.6 V
    • RON = 19.6 mΩ at VIN = 1.8 V
    • RON = 19.4 mΩ at VIN = 1.2 V
    • RON = 22.7 mΩ at VIN = 0.75 V
  • Small CSP-6 package
    0.9 mm × 1.4 mm, 0.5-mm Pitch
  • 2 A Maximum Continuous Switch Current
  • Low Shutdown Current
  • Low Threshold Control Input
  • Controlled Slew Rate to Avoid Inrush Currents
  • Quick Output Discharge Transistor
  • ESD Performance Tested Per JESD 22
    • 5000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

The TPS22924x is a small, low RON load switch with controlled turn on. The device contains a N-channel MOSFET that can operate over an input voltage range of 0.75 V to 3.6 V. An integrated charge pump biases the NMOS switch to achieve a minimum switch ON resistance. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals.

A 1250 Ω on-chip load resistor is added for output quick discharge when the switch is turned off. The rise time of the device is internally controlled to avoid inrush current. The TPS22924B features a rise time of 100 µs at VIN = 3.6 V while the TPS22924C has a rise time of 800 µs at VIN = 3.6 V.

The TPS22924x is available in an ultra-small space-saving 6-pin CSP package and is characterized for operation over the free-air temperature range of –40ºC to 85ºC.

The TPS22924x is a small, low RON load switch with controlled turn on. The device contains a N-channel MOSFET that can operate over an input voltage range of 0.75 V to 3.6 V. An integrated charge pump biases the NMOS switch to achieve a minimum switch ON resistance. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals.

A 1250 Ω on-chip load resistor is added for output quick discharge when the switch is turned off. The rise time of the device is internally controlled to avoid inrush current. The TPS22924B features a rise time of 100 µs at VIN = 3.6 V while the TPS22924C has a rise time of 800 µs at VIN = 3.6 V.

The TPS22924x is available in an ultra-small space-saving 6-pin CSP package and is characterized for operation over the free-air temperature range of –40ºC to 85ºC.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS22925 ACTIVE 3.6-V, 3-A, 9.2-mΩ load switch with output discharge This product is A pin-to-pin newer generation load switch with lower Ron (9.2mohm) and thermal shutdown.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS22924x 3.6-V, 2-A, 18.3-mΩ On-Resistance Load Switch datasheet (Rev. E) PDF | HTML 01 Dec 2015
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Managing Inrush Current (Rev. A) 28 May 2015
EVM User's guide TPS22924EVM-532 User's Guide (Rev. B) 23 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS22924B Unencrypted PSpice Transient Model Package (Rev. A)

SLVM850A.ZIP (29 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YZ) 6 View options
DSBGA (YZP) 6 View options
DSBGA (YZZ) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos