Home Power management Power switches Load switches

TPS22942

ACTIVE

5.5-V, 0.1-A, 500-mΩ, load switch with current limit and active low enable

Product details

Number of channels 1 Vin (min) (V) 1.62 Vin (max) (V) 5.5 Imax (A) 0.2 Ron (typ) (mΩ) 500 Shutdown current (ISD) (typ) (µA) 1 Quiescent current (Iq) (typ) (µA) 40 Soft start Fixed Rise Time Current limit type Fixed Features Active low, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control, Thermal shutdown
Number of channels 1 Vin (min) (V) 1.62 Vin (max) (V) 5.5 Imax (A) 0.2 Ron (typ) (mΩ) 500 Shutdown current (ISD) (typ) (µA) 1 Quiescent current (Iq) (typ) (µA) 40 Soft start Fixed Rise Time Current limit type Fixed Features Active low, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control, Thermal shutdown
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Input Voltage Range: 1.62 V to 5.5 V
  • Low ON resistance
    • rON = 0.4 Ω at VIN = 5.5 V
    • rON = 0.5 Ω at VIN = 3.3 V
    • rON = 0.6 Ω at VIN = 2.5 V
    • rON = 0.8 Ω at VIN = 1.8 V
  • Minimum Current Limit: 40 mA or 100 mA
  • Undervoltage Lockout (UVLO)
  • Thermal Shutdown
  • Shutdown Current < 1 µA
  • Fast Current Limit Response Time
  • Fault Blanking
  • Auto Restart
  • 1.8-V Compatible Control Input Thresholds
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Tiny SC-70 (DCK) Package
  • UL Recognized Component (UL File 169910)
  • Evaluated to IEC 60950-1, Ed 2, Am1, Annex CC,
    Test Program 2 with CB Report
  • Input Voltage Range: 1.62 V to 5.5 V
  • Low ON resistance
    • rON = 0.4 Ω at VIN = 5.5 V
    • rON = 0.5 Ω at VIN = 3.3 V
    • rON = 0.6 Ω at VIN = 2.5 V
    • rON = 0.8 Ω at VIN = 1.8 V
  • Minimum Current Limit: 40 mA or 100 mA
  • Undervoltage Lockout (UVLO)
  • Thermal Shutdown
  • Shutdown Current < 1 µA
  • Fast Current Limit Response Time
  • Fault Blanking
  • Auto Restart
  • 1.8-V Compatible Control Input Thresholds
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Tiny SC-70 (DCK) Package
  • UL Recognized Component (UL File 169910)
  • Evaluated to IEC 60950-1, Ed 2, Am1, Annex CC,
    Test Program 2 with CB Report

The TPS22941/2/3/4/5 load switches provide protection to systems and loads in high-current conditions. The devices contain a 0.4-Ω current-limited P-channel MOSFET that can operate over an input voltage range of 1.62 V to 5.5 V. Current is prevented from flowing when the MOSFET is off. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. The TPS22941/2/3/4/5 includes thermal shutdown protection that prevents damage to the device when a continuous over-current condition causes excessive heating by turning off the switch.

These devices provide an integrated, robust solution to provide current limiting the output current to a safe level by switching into a constant-current mode when the ouptut load exceeds the current-limit threshold. The OC logic output asserts low during overcurrent, undervoltage, or overtemperature conditions. These additional features make the TPS22941/2/3/4/5 an ideal solution for applications where current limiting is necessary.

This family of devices are available in a SC70-5 (DCK) package. It is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22941/2/3/4/5 load switches provide protection to systems and loads in high-current conditions. The devices contain a 0.4-Ω current-limited P-channel MOSFET that can operate over an input voltage range of 1.62 V to 5.5 V. Current is prevented from flowing when the MOSFET is off. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. The TPS22941/2/3/4/5 includes thermal shutdown protection that prevents damage to the device when a continuous over-current condition causes excessive heating by turning off the switch.

These devices provide an integrated, robust solution to provide current limiting the output current to a safe level by switching into a constant-current mode when the ouptut load exceeds the current-limit threshold. The OC logic output asserts low during overcurrent, undervoltage, or overtemperature conditions. These additional features make the TPS22941/2/3/4/5 an ideal solution for applications where current limiting is necessary.

This family of devices are available in a SC70-5 (DCK) package. It is characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS22950 ACTIVE 5.5-V, 2-A, 40-mΩ load switch with adjustable current limit Same functionality with lower on resistance and adjustable current limit.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS2294x Low-input-voltage Current-limited Load Switches With Shut Off And Auto-Restart Feature datasheet (Rev. D) PDF | HTML 10 Jul 2014
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Managing Inrush Current (Rev. A) 28 May 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22945EVM-082 — TPS22945 Evaluation Module

The TPS22945EVM-082 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22945 load switch. The VIN and VOUT connections to the device and the PCB layout routing provide a low resistance pathway into and out of the device under test. Test point connections allow the (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS22942 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAG5A.ZIP (58 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOT-SC70 (DCK) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos