High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom for (...)
- TI Devices
- LM27762
- ISO7760
- ISO7761
- ISO7762
- DRV5032
- + More
- TLV6001
- ISO224
- INA821
- AMC1311
- REF3425
- REF3450
- TPS2662
- TLV9062
- TLV9061
- TVS3300
- TMP235
- LM74700-Q1
- AMC1300
- AMC1302
- UCC12050
- OPA2990
- LM2903
- CD74HC4051
- SN74LVC1G08
- SN74LVC1G125
- SN74LVC1G32
- LMV393
- SN74LVC1G14
- INA118
- ISO124
- OPA2277
- SN74LVC1G17
- SN74LVC2G34
- INA188
- TPS65131
- TMP300
- TPS22944
- INA333
- OPA2171
- OPA2188
- TLV704
- AMC1200
- TLV1117LV
- TLV3202
- INA826
- TPS3897
- SN6501
- LMZ14201
- AMC1100
- OPA2180
- TPS709
- CSD18534Q5A
- CSD17571Q2
- LMZ20501
- INA301
- TPS7A39
- TPS763
- ISO7720
- ISO7721
- SN6505A
- SN6505B
- Less
High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom for (...)
- TI Devices
- LM27762
- ISO7760
- ISO7761
- ISO7762
- DRV5032
- + More
- TLV6001
- ISO224
- INA821
- AMC1311
- REF3425
- REF3450
- TPS2662
- TLV9062
- TLV9061
- TVS3300
- TMP235
- LM74700-Q1
- AMC1300
- AMC1302
- UCC12050
- OPA2990
- LM2903
- CD74HC4051
- SN74LVC1G08
- SN74LVC1G125
- SN74LVC1G32
- LMV393
- SN74LVC1G14
- INA118
- ISO124
- OPA2277
- SN74LVC1G17
- SN74LVC2G34
- INA188
- TPS65131
- TMP300
- TPS22944
- INA333
- OPA2171
- OPA2188
- TLV704
- AMC1200
- TLV1117LV
- TLV3202
- INA826
- TPS3897
- SN6501
- LMZ14201
- AMC1100
- OPA2180
- TPS709
- CSD18534Q5A
- CSD17571Q2
- LMZ20501
- INA301
- TPS7A39
- TPS763
- ISO7720
- ISO7721
- SN6505A
- SN6505B
- Less
Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations

This reference design provides an overview on the implementation of a single-phase dual active bridge (DAB) DC/DC converter. DAB topology offers advantages like soft-switching commutations, a decreased number of devices and high efficiency. The design is beneficial where power density, cost, weight (...)
- TI Devices
- TL431
- UCC21530
- TPS22944
- OPA320
- CSD17313Q2
- + More
- SN6501
- LMV762
- CSD18534Q5A
- TLV713P
- LMT87-Q1
- LMT87
- REF2033
- TPS82130
- TPS763
- ISO7721
- SN6505B
- AMC1306M05
- AMC1311
- TMP235
- TPS7B69
- TMS320F280049C
- TVS1400
- AMC1302
- SN74LVC2G34
- Less
Isolated power architecture reference design for communication and analog input/output modules

This reference design provides a simple means through which to isolate I2C or SPI type communication lines. This is often required in Grid Infrastructure applications such as, protertion relays and circuit breakers, where high voltages are involved. This reference design provides the complete (...)
- TI Devices
- TPS760
- SN74LVC1G14
- UCC12050
- TVS0500
- TVS1400
- + More
- TLV742P
- TLV760
- ISOW7841
- TPS22917
- TPS62821
- TVS3300
- REF3425
- LM27762
- SN6505B
- DCP010505B
- DCR010505
- REF3025
- TPS65130
- TLV3012
- LM4040
- DCH010515D
- DCH010515S
- TPS61220
- OPA2376
- TPS22944
- TPS782
- TPS7A47
- TPS22960
- TLV704
- TPS55010
- ISO7141CC
- TPS3895
- TPS3897
- TPS7A3001-EP
- SN6501
- LP2985-N
- LM5017
- TPS709
- TLV713
- ISO1541
- LM5160
- TPS7A39
- TPS7A30
- TPS763
- TPS7A16
- ISO7741
- Less
Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
- TI Devices
- SN74LVC1G04
- SN74LVC1G08
- SN74LVC1G125
- SN74LVC1G14
- TPS60141
- + More
- SN74LVC1G06
- SN74LVC1G07
- SN74LVC1G17
- REF3020
- TPS2051B
- TPS65131
- REF5025
- REF5040
- TPD2E007
- TPS22944
- TPS2553
- TPD4S012
- TPS22946
- OPA2171
- OPA2188
- TLV704
- TLV1117LV
- TLV3201
- DRV8803
- LM75B
- LM8365
- LMZ14201
- OPA2180
- TPS3700
- TPD1E10B06
- TPS709
- CSD17571Q2
- LMZ21701
- TPS22965
- LMZ21700
- LMT84
- TPS25921L
- TMP75B
- CSD17577Q3A
- DRV5033
- TLV702
- TPS7A39
- LM74610-Q1
- TPS3710
- HDC1080
- DRV5032
- TLV6002
- TLV2171
- TPS2660
- CSD18543Q3A
- TPS3803
- TLV9062
- TVS3300
- TPS22810
- TPS7B69-Q1
- ISO1212
- TPS27S100
- ISOW7821
- TPS2121
- LM74700-Q1
- TVS1400
- TVS2700
- TVS1800
- TVS0500
- TVS2200
- REF3440
- TPS2596
- TVS3301
- TVS2201
- TVS1401
- TVS1801
- TVS2701
- TVS0701
- Less
Size and Cost Optimized Binary Module Reference Design Using Digital Isolator with Integrated Power

The TIDA-00847 TI design showcases space and cost optimized architecture for a 4 channel DC input binary module with improved measurement accuracy and status indication using only two TI products simplifying system design. MCU based binary module improves measurement resolution of binary input (...)
- TI Devices
- MSP430G2332
- TPS22944
- TPS3808
- TPS60241
- ISOW7842
- + More
- ISOW7841
- ISOW7821
- MSP430FR2111
- SN6505B
- ISO7741
- LMV614
- TPS709
- ISOW7840
- Less
Isolated, High-Accuracy Analog Input Module Reference Design Using 16-Bit ADC and Digital Isolator

This reference design provides accurate measurements of AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range, covering protection and measurement range (including sampling requirements of IEC 61850-9-2), simplifying system design and improving trip time performance (...)
- TI Devices
- TPS60403
- ISOW7841
- SN74LVC1G17
- TPS61040
- REG71055
- + More
- TLV3012
- TPS3808
- OPA376
- REF5040
- TPS22944
- TPS7A49
- INA333
- ADS8668
- OPA320
- OPA322
- LM5001
- OPA4180
- CSD17571Q2
- ADS8688
- LMT70
- ADS8678
- ISO7841
- ADS8698
- ADS8688A
- TPS717
- TPS723
- TPS791
- ISO7741
- SN6505B
- LM27762
- REF6041
- TPS3836
- TPS60241
- Less
Isolated 16-Channel AC Analog Input Module Reference Design Using Dual Simultaneously Sampled ADCs

This reference design accurately measures 16-channel AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range. This range covers protection and measurement requirements (including sampling requirements as per IEC 61850-9-2), which simplifies system design and improves (...)
- TI Devices
- REG71055
- ISOW7841
- TPS22944
- TPS7A49
- ADS8668
- + More
- LM35
- TPS709
- CSD17571Q2
- ADS8688
- LMT70
- ADS8678
- ISO7841
- ADS8698
- ADS8688A
- TPS791
- ISO7820
- ISO7720
- SN6505B
- ISO7762
- ISO7763
- REF6041
- TPS3836
- TVS3300
- REF5040
- Less