The TPS22960 is a small low-rON dual-channel load switch with
controlled turnon. The devices contain two P-channel MOSFETs that can operate over an input voltage
range of 1.62 V to 5.5 V. Each switch is independently controlled by on/off inputs (ON1 and ON2),
which are capable of interfacing directly with low-voltage control signals. In TPS22960 a 85-Ω
on-chip load resistor is added for quick discharge when the switch is turned off.
The rise time (slew-rate) of the device is internally controlled in order to avoid inrush
current, and it can be slowed down if needed using the SR pin: at 3.3 V, TPS22960 features a 75-µs
rise time with the SR pin tied to ground and 660-µs with the SR pin tied to high.
The TPS22960 is available in a space-saving 8-pin UQFN package and in an 8-pin SOT
package. It is characterized for operation over the free-air temperature range of –40°C to
85°C.
The TPS22960 is a small low-rON dual-channel load switch with
controlled turnon. The devices contain two P-channel MOSFETs that can operate over an input voltage
range of 1.62 V to 5.5 V. Each switch is independently controlled by on/off inputs (ON1 and ON2),
which are capable of interfacing directly with low-voltage control signals. In TPS22960 a 85-Ω
on-chip load resistor is added for quick discharge when the switch is turned off.
The rise time (slew-rate) of the device is internally controlled in order to avoid inrush
current, and it can be slowed down if needed using the SR pin: at 3.3 V, TPS22960 features a 75-µs
rise time with the SR pin tied to ground and 660-µs with the SR pin tied to high.
The TPS22960 is available in a space-saving 8-pin UQFN package and in an 8-pin SOT
package. It is characterized for operation over the free-air temperature range of –40°C to
85°C.