Home Power management Power switches Load switches

TPS22963C

ACTIVE

5.5-V, 3-A, 14-mΩ load switch

Product details

Number of channels 1 Vin (min) (V) 1 Vin (max) (V) 5.5 Imax (A) 3 Ron (typ) (mΩ) 13.8 Shutdown current (ISD) (typ) (µA) 0.76 Quiescent current (Iq) (typ) (µA) 38 Soft start Fixed Rise Time Current limit type None Features Reverse current protection Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
Number of channels 1 Vin (min) (V) 1 Vin (max) (V) 5.5 Imax (A) 3 Ron (typ) (mΩ) 13.8 Shutdown current (ISD) (typ) (µA) 0.76 Quiescent current (Iq) (typ) (µA) 38 Soft start Fixed Rise Time Current limit type None Features Reverse current protection Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
DSBGA (YZP) 6 2.1875 mm² 1.75 x 1.25
  • Integrated N-Channel Load Switch
  • Input Voltage Range: 1 V to 5.5 V
  • Internal Pass-FET RDSON = 8 mΩ (Typ)
  • Ultra-Low ON-Resistance
    • RON = 13 mΩ (Typ) at VIN = 5 V
    • RON = 14 mΩ (Typ) at VIN = 3.3 V
    • RON = 18 mΩ (Typ) at VIN = 1.8 V
  • 3A Maximum Continuous Switch Current
  • Reverse Current Protection (When Disabled)
  • Low Shutdown Current (760 nA)
  • Low Threshold 1.3-V GPIO Control Input
  • Controlled Slew-Rate to Avoid Inrush Current
  • Quick Output Discharge (TPS22964 only)
  • Six Terminal Wafer-Chip-Scale Package (Nominal Dimensions Shown - See Addendum for Details)
    • 0.9 mm x 1.4 mm, 0.5 mm Pitch, 0.5 mm Height (YZP)
  • ESD Performance Tested Per JESD 22
    • 2-kV Human-Body Model (A114-B, Class II)
    • 500-V Charged-Device Model (C101)
  • Integrated N-Channel Load Switch
  • Input Voltage Range: 1 V to 5.5 V
  • Internal Pass-FET RDSON = 8 mΩ (Typ)
  • Ultra-Low ON-Resistance
    • RON = 13 mΩ (Typ) at VIN = 5 V
    • RON = 14 mΩ (Typ) at VIN = 3.3 V
    • RON = 18 mΩ (Typ) at VIN = 1.8 V
  • 3A Maximum Continuous Switch Current
  • Reverse Current Protection (When Disabled)
  • Low Shutdown Current (760 nA)
  • Low Threshold 1.3-V GPIO Control Input
  • Controlled Slew-Rate to Avoid Inrush Current
  • Quick Output Discharge (TPS22964 only)
  • Six Terminal Wafer-Chip-Scale Package (Nominal Dimensions Shown - See Addendum for Details)
    • 0.9 mm x 1.4 mm, 0.5 mm Pitch, 0.5 mm Height (YZP)
  • ESD Performance Tested Per JESD 22
    • 2-kV Human-Body Model (A114-B, Class II)
    • 500-V Charged-Device Model (C101)

The TPS22963/64 is a small, ultra-low RON load switch with controlled turn on. The device contains a low RDSON N-Channel MOSFET that can operate over an input voltage range of 1 V to 5.5 V and switch currents of up to 3 A. An integrated charge pump biases the NMOS switch in order to achieve a low switch ON-Resistance. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage GPIO control signals. The rise time of the TPS22963/64 device is internally controlled in order to avoid inrush current.

The TPS22963/64 provides reverse current protection. When the power switch is disabled, the device will not allow the flow of current towards the input side of the switch. The reverse current protection feature is active only when the device is disabled so as to allow for intentional reverse current (when the switch is enabled) for some applications.

The TPS22963/64 is available in a small, space-saving 6-pin WCSP package and is characterized for operation over the free air temperature range of –40°C to 85°C.

The TPS22963/64 is a small, ultra-low RON load switch with controlled turn on. The device contains a low RDSON N-Channel MOSFET that can operate over an input voltage range of 1 V to 5.5 V and switch currents of up to 3 A. An integrated charge pump biases the NMOS switch in order to achieve a low switch ON-Resistance. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage GPIO control signals. The rise time of the TPS22963/64 device is internally controlled in order to avoid inrush current.

The TPS22963/64 provides reverse current protection. When the power switch is disabled, the device will not allow the flow of current towards the input side of the switch. The reverse current protection feature is active only when the device is disabled so as to allow for intentional reverse current (when the switch is enabled) for some applications.

The TPS22963/64 is available in a small, space-saving 6-pin WCSP package and is characterized for operation over the free air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS22925 ACTIVE 3.6-V, 3-A, 9.2-mΩ load switch with output discharge This product is A pin-to-pin compatible load switch for lower Vin (<3.6V) and lower Ron (9.2mohm).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS2296xC 5.5-V, 3-A, 13-mΩ On-Resistance Load Switch With Reverse Current Protection and Controlled Turn-On datasheet (Rev. A) PDF | HTML 14 Jan 2015
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Application note Power Multiplexing Using Load Switches and eFuses (Rev. A) 20 Jun 2017
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Fundamentals of On-Resistance in Load Switches 09 Jun 2016
Application note Reverse Current Protection in Load Switches 19 May 2016
Technical article When to use load switches in place of discrete MOSFETs PDF | HTML 03 Feb 2016
Application note Managing Inrush Current (Rev. A) 28 May 2015
EVM User's guide Using the TPS22963/64EVM-029 Single Channel Load Switch IC (Rev. A) 26 Jun 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22963CEVM-029 — TPS22963CEVM-029 Ultra-Low Ron, 3-A Load Switch Evaluation Module

The Texas Instruments TPS22963CEVM-029 evaluation module (EVM) helps designers evaluate the performance of the TPS22963C low on-resistance, 3-A load switch in the ultra-small CSP-6 package. The EVM allows the designer to apply an input voltage (1.1 V-5.5 V) under different loading conditions (0-3 (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS22963C TINA-TI Reference Design (Rev. A)

SLVMAR0A.TSC (818 KB) - TINA-TI Reference Design
Simulation model

TPS22963C TINA-TI Transient Spice Model (Rev. A)

SLVMAQ9A.ZIP (15 KB) - TINA-TI Spice Model
Simulation model

TPS22963C Unencrypted PSpice Transient Model Package (Rev. B)

SLVM955B.ZIP (23 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YZP) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos