TPS22965-Q1 (ACTIVE) 5.5V, 4A, 16mΩ Automotive High-Side Load Switch With Adjustable Rise Time & Quick Output Discharge

 

Models (2)

Title Category Type Size (KB) Date Views
TPS22965N, TPS22965N-Q1 and TPS22965NW-Q1 PSpice Transient Model (Rev. A) PSpice Model ZIP 44 KB 21 Dec 2016 0 views
TPS22965, TPS22965-Q1 and TPS22965W-Q1 PSpice Transient Model (Rev. A) PSpice Model ZIP 44 KB 12 Dec 2016 0 views

Design kits & evaluation modules (3)

Name Part# Type
TPS22965 Evaluation Module TPS22965EVM-023 Evaluation Modules & Boards
TPS22965N 5.7V, 16mΩ On-Resistance Load Switch Evaluation Module TPS22965NEVM-023 Evaluation Modules & Boards
TPS22965W-Q1 5.7V, 4A, 16mΩ On-Resistance Load Switch Evaluation Module TPS22965WDSGQ1EVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Infotainment Power System Reference Design for Automotive

This solution is designed to be an automotive off-battery front end power supply for infotainment systems. It was created using a one stage power system meeting high voltage input needs and providing low voltage for multi output rails for different load needs. The system also provides transient and (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.