TPS22976
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
5.5V, 6A, 14mΩ, dual load switch with adj. rise time & optional QOD

 

Models (2)

Title Category Type Date
TPS22976 PSpice Transient Model PSpice Model ZIP 27 Nov 2016
TPS22976N PSpice Transient Model PSpice Model ZIP 27 Nov 2016

Design kits & evaluation modules (1)

Name Part# Type
TPS22976 5.7V, 6A, 14mΩ On-Resistance Dual-Channel Load Switch Evaluation Module TPS22976EVM Evaluation Modules & Boards

Reference designs

VBus protection with eFuse for solid state drive modules reference design

This reference design provides the front end protection of a SSD module and showcases the fully featured power tree for standard 3.3-V, 1.8-V, and 1.5-V rails. This size optimized design helps customers with appropriate selection of the integrated circuit protection device, load switches, and DC/DCs (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.