TPS22981 Thunderbolt™ Host/Peripheral Power Mux (Optimized for Thunderbolt 2) | TI.com

TPS22981 (ACTIVE)

Thunderbolt™ Host/Peripheral Power Mux (Optimized for Thunderbolt 2)

 

Special Note

Learn more about Thunderbolt.

Thunderbolt and the Thunderbolt logo are trademarks of Intel Corporation in the U.S. and/or other countries

Description

The TPS22981 device is a current-limited power mux providing a connection to a peripheral device from either a low-voltage supply (3 V to 3.6 V) or a high-voltage supply (4.5 V to 19.8 V). The desired output is selected by digital control signals.

The high-voltage (VHV) and low-voltage (V3P3) switch current limits are set with external resistance. Once the current limit is reached, the TPS22981 will control the switch to maintain the current at this limit.

When the high-voltage supply is not present, the TPS22981 will maintain the connection to the output from the low-voltage supply. Upon the presence of a high-voltage line and high-voltage enable signal, the high-voltage switch is turned on in conjunction with the low-voltage switch until a reverse current is detected through the low-voltage switch, allowing a seamless transition from low voltage to the high-voltage supply with minimal droop and shoot-through current.

To prevent current backflow during a switch over from a VHV connection to a V3P3 connection, the TPS22981 will break the VHV connection, discharge the output to approximately 3.3 V and then make the V3P3 connection. The output may transition to 0 V when a load is present, before returning to 3.3 V.

The TPS22981 is available in a 4 mm × 4 mm × 1 mm VQFN package.

Features

  • Powered from 3.3 V
  • 4.5-V to 19.8-V High-Voltage Switch
  • 3-V to 3.6-V Switch
  • Adjustable Current Limit
  • Thermal Shutdown
  • Make Before Break Switch
  • High-Voltage Discharge Before Low-Voltage Make
  • Reverse Current Blocking

View more

Parametrics Compare all products in Power muxes

 
IN1 rDS(on) (Typ) (mOhm)
IN2 rDS(on) (Typ) (mOhms)
IN1 output current (Max) (A)
IN2 output current (Max) (A)
Number of Inputs
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Approx. price (US$)
TPS22981 TPS22980
250     250    
125     250    
3.1     1.5    
3.1     1.5    
2     2    
Catalog     Catalog    
-40 to 85     -40 to 85    
QFN | 20     QFN | 20    
20QFN: 16 mm2: 4 x 4 (QFN | 20)     20QFN: 16 mm2: 4 x 4 (QFN | 20)    
1.10 | 1ku     1.10 | 1ku