TPS22994
- Input Voltage: 1.0 V to 3.6 V
- Low ON-State Resistance (VBIAS = 7.2 V)
- RON = 41 mΩ at VIN = 3.3 V
- RON = 41 mΩ at VIN = 1.8 V
- RON = 41 mΩ at VIN = 1.5 V
- RON = 41 mΩ at VIN = 1.0 V
- VBIAS voltage range: 2.7 V to 17.2 V
- Suitable for 1S/2S/3S/4S Li-ion Battery Topologies
- 1-A Max Continuous Current Per Channel
- Quiescent Current
- Single Channel < 12 µA
- All Four Channels < 22 µA
- Shutdown Current (All Four Channels) < 7 µA
- Four 1.2-V Compatible GPIO Control Inputs
- I2C Configuration (Per Channel)
- On/Off Control
- Programmable Slew Rate Control (5 options)
- Programmable ON-delay (4 options)
- Programmable Output Discharge (4 options)
- I2C SwitchALL Command for Multi-channel/Multi-chip Control
- QFN-20 package, 3 mm x 3 mm, 0.75 mm height
The TPS22994 is a multi-channel, low RON load switch with user programmable features. The device contains four N-channel MOSFETs that can operate over an input voltage range of 1.0 V to 3.6 V. The switch can be controlled by I2C making it ideal for usage with processors that have limited GPIO available. The rise time of the TPS22994 device is internally controlled in order to avoid inrush current. The TPS22994 has five programmable slew rate options, four ON-delay options, and four quick output discharge (QOD) resistance options.
The channels of the device can be controlled via either GPIO or I2C. The default mode of operation is GPIO control through the ONx terminals. The I2C slave address terminals can be tied high or low to assign seven unique device addresses.
The TPS22994 is available in a space-saving RUK package (0.4-mm pitch) and is characterized for operation over the free-air temperature range of –40°C to 85°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS22994 Quad Channel Load Switch with GPIO and I2C Control datasheet (Rev. B) | PDF | HTML | 26 Sep 2014 |
Application note | Load Switch Thermal Considerations (Rev. A) | 11 Oct 2018 | ||
Application note | Basics of Load Switches (Rev. A) | 05 Sep 2018 | ||
Application note | Selecting a Load Switch to Replace a Discrete Solution | 30 Apr 2017 | ||
Application note | Timing of Load Switches | 27 Apr 2017 | ||
Application note | Managing Inrush Current (Rev. A) | 28 May 2015 | ||
User guide | TPS22993/994 EVM User’s Guide (Rev. C) | 06 Oct 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS22994 Unencrypted PSpice Transient Model Package (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
WQFN (RUK) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.