TPS2300 3-13V Dual HotSwap IC w/ Independent Channel Circuit Breaking & Power Good Report, Act-Low Enable | TI.com

TPS2300 (ACTIVE)

3-13V Dual HotSwap IC w/ Independent Channel Circuit Breaking & Power Good Report, Act-Low Enable

 

Description

The TPS2300 and TPS2301 are dual-channel hot-swap controllers that use external N-channel MOSFETs as high-side switches in power applications. Features of these devices, such as overcurrent protection (OCP), inrush current control, output-power status reporting, and the ability to discriminate between load transients and faults, are critical requirements for hot-swap applications.

The TPS2300/01 devices incorporate undervoltage lockout (UVLO) and power-good (PG) reporting to ensure the device is off at start-up and confirm the status of the output voltage rails during operation. Each internal charge pump, capable of driving multiple MOSFETs, provides enough gate-drive voltage to fully enhance the N-channel MOSFETs. The charge pumps control both the rise times and fall times (dv/dt) of the MOSFETs, reducing power transients during power up/down. The circuit-breaker functionality combines the ability to sense overcurrent conditions with a timer function; this allows designs such as DSPs, that may have high peak currents during power-state transitions, to disregard transients for a programmable period.

Features

  • Dual-Channel High-Side MOSFET Drivers
  • IN1: 3 V to 13 V; IN2: 3 V to 5.5 V
  • Output dV/dt Control Limits Inrush Current
  • Circuit-Breaker With Programmable Overcurrent
    Threshold and Transient Timer
  • Power-Good Reporting With Transient Filter
  • CMOS- and TTL-Compatible Enable Input
  • Low, 5-µA Standby Supply Current  (Max)
  • Available in 20-Pin TSSOP Package
  • 40°C to 85°C Ambient Temperature Range
  • Electrostatic Discharge Protection

Parametrics

Compare all products in eFuses & hot swap controllers Email Download to Excel
Part number Order Number of channels (#) FET Vin (Min) (V) Vin (Max) (V) Vabsmax_cont (V) Current limit (Min) (A) Current limit (Max) (A) Features Overcurrent response Current limit type UL recognition Fault response Current limit function enabled Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TPS2300 Order now 2     External     3     13     15     0.01     500     Fault Output
Soft-Start    
Current Limiting     Adjustable     No     Latch Off     Always     Catalog     -40 to 85     TSSOP | 20     20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)    
TPS2301 Samples not available 2     External     3     13     15     0.01     500     Fault Output
Soft-Start    
Current Limiting     Adjustable     No     Latch Off     Always     Catalog     -40 to 85     TSSOP | 20     20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)    
TPS2310 Samples not available 2     External     3     13     15     0.01     500     Fault Output
Soft-Start    
Current Limiting     Adjustable     No     Latch Off     Always     Catalog     -40 to 85     TSSOP | 20     20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)    
TPS2311 Order now 2     External     3     13     15     0.01     500     Fault Output
Soft-Start    
Current Limiting     Adjustable     No     Latch Off     Always     Catalog     -40 to 85     TSSOP | 20     20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)    
TPS2320 Samples not available 2     External     3     13     15