Home Power management Power switches eFuses & hot swap controllers

TPS23525

ACTIVE

-10-V to -80-V hot swap controller with dual current limit and dual Oring

Product details

FET External Vin (min) (V) -80 Vin (max) (V) -10 Vabsmax_cont (V) -200 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response current limiting Fault response Auto-retry Soft start Adjustable Overvoltage response Cut-off Features Fault output, Power good signal, Reverse current blocking always Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Inrush current control, Overvoltage protection, Power good signal, Reverse current blocking, Short circuit protection
FET External Vin (min) (V) -80 Vin (max) (V) -10 Vabsmax_cont (V) -200 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response current limiting Fault response Auto-retry Soft start Adjustable Overvoltage response Cut-off Features Fault output, Power good signal, Reverse current blocking always Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Inrush current control, Overvoltage protection, Power good signal, Reverse current blocking, Short circuit protection
TSSOP (PW) 16 32 mm² 5 x 6.4
  • –10-V to –80-V DC Operation, –200-V Absolute Maximum
  • Soft Start Cap Disconnect
  • 400-µA Gate Sourcing Current
  • Dual Current Limit (based on VDS)
    • 25 mV ±4% When Low VDS
    • 3 mV ±25% When High VDS
  • Programmable UV(±1.5%) and OV (±2%)
    • Programmable Hysteresis (±11%)
  • Integrated Dual OR-ing Controller
    • Regulation: 25 mV ±15 mV
    • Fast Turn off: –6 mV ±4 mV
  • Retries After Time Out
  • 16-Pin TSSOP
  • –10-V to –80-V DC Operation, –200-V Absolute Maximum
  • Soft Start Cap Disconnect
  • 400-µA Gate Sourcing Current
  • Dual Current Limit (based on VDS)
    • 25 mV ±4% When Low VDS
    • 3 mV ±25% When High VDS
  • Programmable UV(±1.5%) and OV (±2%)
    • Programmable Hysteresis (±11%)
  • Integrated Dual OR-ing Controller
    • Regulation: 25 mV ±15 mV
    • Fast Turn off: –6 mV ±4 mV
  • Retries After Time Out
  • 16-Pin TSSOP

The TPS23525 is an integrated hot swap and dual OR-ing controller that enables high power telecom systems to comply with stringent transient requirements. The 200-V absolute maximum rating makes it easier to survive lightning surge tests (IEC61000-4-5). The soft start cap disconnect allows for the use of smaller hot swap FETs by limiting the inrush current, without hurting the transient response. The 400-µA sourcing current allows fast recovery, which helps to avoid system resets during lightning surge tests. The dual current limit makes it easier to pass brown outs and input steps such as required by the ATIS 0600315.2013. Finally, it offers accurate undervoltage and overvoltage protection with programmable thresholds and hysteresis.

The TPS23525 integrates a dual OR-ing controller, making it ideal for –48-V systems fed by two redundant supplies.

The TPS23525 is an integrated hot swap and dual OR-ing controller that enables high power telecom systems to comply with stringent transient requirements. The 200-V absolute maximum rating makes it easier to survive lightning surge tests (IEC61000-4-5). The soft start cap disconnect allows for the use of smaller hot swap FETs by limiting the inrush current, without hurting the transient response. The 400-µA sourcing current allows fast recovery, which helps to avoid system resets during lightning surge tests. The dual current limit makes it easier to pass brown outs and input steps such as required by the ATIS 0600315.2013. Finally, it offers accurate undervoltage and overvoltage protection with programmable thresholds and hysteresis.

The TPS23525 integrates a dual OR-ing controller, making it ideal for –48-V systems fed by two redundant supplies.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS23525: –48-V Hot Swap and Dual OR-ing Controller datasheet (Rev. B) PDF | HTML 30 Nov 2017
Application note Basics of Power Switches (Rev. A) PDF | HTML 26 Apr 2019
Application note Protecting Radio, Baseband and Active Antenna Systems with TPS2352x Hot Swaps 28 Jun 2018
EVM User's guide TPS23525EVM-815 Evaluation Module 10 Oct 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS23525EVM-815 — TPS23525EVM-815 Evaluation Module for High Powered Negative Voltage Applications

The TPS23525 evaluation module (TPS23525EVM-815) contains evaluation and reference circuitry for the TPS23525, which is a low side Hot Swap with soft start + dual ORing controllers targeted at telecom applications.
User guide: PDF
Not available on TI.com
Calculation tool

SLVRBF3 TPS2352x Design Calculator

Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
TPS23521 -10-V to -80-V hot swap controller with dual current limit and dual gate drive TPS23523 -10-V to -80-V hot swap controller with dual current limit, single Oring and dual gate drive TPS23525 -10-V to -80-V hot swap controller with dual current limit and dual Oring
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
TSSOP (PW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos