TPS2373 (ACTIVE)

IEEE 802.3bt PoE High-Power PD Interface with Advanced Startup

 

Design kits & evaluation modules (1)

Name Part# Type
TPS2373-4 Evaluation Module for IEEE802.3bt PoE PD Applications TPS2373-4EVM-758 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Type-3 IEEE802.3bt-ready flyback converter PoE powered device reference design

This design showcases a low cost, Type-3, Class 6, 51W flyback converter for powered devices through Power over Ethernet. The TPS2373-3 PD controller provides detection and classification while also powering up the LM51551-Q1 PWM controller through its advanced startup feature. This design takes in (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.