Datasheet
- IEEE 802.3, PoE INTERFACE CONVERTER CONTROLLER WITH ENHANCED ESD IMMUNITY (Rev. B)
(PDF , 852 KB) 04 Jan 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS23753APW | ACTIVE | -40 to 125 | 1.35 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | TPS23753APWR | ACTIVE | -40 to 125 | 1.10 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 852 | 04 Jan 2010 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 965 | 10 Jan 2013 | 1,826 | |||
| 454 | 20 Sep 2010 | 1,079 | |||
| 755 | 06 Aug 2010 | 564 | |||
| 203 | 09 Feb 2009 | 1,424 | |||
| 2605 | 10 Sep 2008 | 1,123 | |||
| 4637 | 20 May 2008 | 1,379 | |||
| 5167 | 27 Mar 2008 | 1,304 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3734 | 17 May 2013 | 6,066 | ||
| 9158 | 11 Mar 2013 | 40,553 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| 3.3Vout, 10W, IEEE 802.3-2005 Compliant PD Controller, PS Controller Evaluation Module for TPS23753A | TPS23753AEVM-004 | Evaluation Modules & Boards |
| 5Vout, 7W, IEEE 802.3-2005 Compliant, PD Controller, PS Controller EVM for TPS23753AEVM-001 | TPS23753AEVM-001 | Evaluation Modules & Boards |
Software (1)
|
PoE PD Efficiency Calculator (ZIP 452 KB ) 523 views, 11 Jul 2013 |
Reference Designs (8)
| Description | Part # | Company |
|---|---|---|
| Class 2- Low Cost 3.3V/1.8A Flyback Converter for PoE Applications | PMP7298 | Texas Instruments |
| Class 3- 5V, 2A Low Cost Flyback Converter for PoE Applications | PMP7355 | Texas Instruments |
| Class 3- 5V/2A High Efficiency Flyback Converter for PoE Applications | PMP8896 | Texas Instruments |
| Class 3- Isolated Flyback (15V@0.72A) for PoE Applications | PMP5270 | Texas Instruments |
| Class 3- Low Cost 12V/1A Flyback Converter for PoE Applications | PMP8803 | Texas Instruments |
| Class 3- PD SIP Module, 3.3V Flyback | PMP5186 | Texas Instruments |
| IP Net Camera Power Module Reference Solution | SAT0027 | Texas Instruments |
| Isolated Flyback with synchronous bucks and boost (5V @ 1A) | PMP5807.1 | Texas Instruments |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 