TPS23754 (ACTIVE) IEEE 802.3at, high efficiency, PoE interface and DC/DC controller

 

Design kits & evaluation modules (2)

Name Part# Type
20-57V Vin, 5V Vout High Power Evaluation Module for TPS23754 TPS23754EVM-420 Evaluation Modules & Boards
33-57V Vin, 12V Vout High Power Evaluation Module for TPS23754 TPS23754EVM-383 Evaluation Modules & Boards

Reference designs

Class 4, Cost-optimized, Flyback Converter Reference Design for PoE Applications

This reference evaluation module, featuring the TPS23754 PoE interface and DC-to-DC controller is used for class 4 PoE applications.

The flyback topology with diode rectification results in a low-cost converter for PoE applications such as a security camera. With the appropriate BOM changes, PMP6812 (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
5V, 4.8A High Efficiency Active Clamp Forward Converter for PoE Applications PMP5818 Texas Instruments Reference designs
Class 4 PoE - 33Vdc-57Vdc Input, 3.3V/7.6A Active Clamp Forward PMP4908 Texas Instruments Reference designs
Class 4- 33Vdc-57Vdc Input, 12V/2.1A Active Clamp Forward PMP4909 Texas Instruments Reference designs
Parallel Flyback Converters (12V@4A) for PoE Powered Device (PD) Reference Design PMP5236 Texas Instruments Reference designs

Software (1)

PoE PD Efficiency Calculator  (ZIP 452 KB )    11 Jul 2013