TPS23755
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
IEEE 802.3at PoE PD with no-opto flyback DC-DC controller

 

Design kits & evaluation modules (1)

Name Part# Type
TPS23755 Evaluation Module for IEEE802.3at Type 1 PoE PD Applications TPS23755EVM-894 Evaluation Modules & Boards

Reference designs

EMC-compliant 10/100Mbps Ethernet PHY reference design with IEEE802.3at Type-1 (≤ 12.95 W) PoE-PD

This reference design provides a cost-optimized solution for 10 to 100Mbps using the low-power Ethernet physical layer (PHY) DP83825 supporting 150m reach over CAT5e cable which is beyond the standard Ethernet distance limitation of 100 m (328 feet). Also, demonstrating power delivery over Ethernet (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.