TPS23757
Class 3 PoE PD with flyback/Forward DC-DC controller & 12V-57V Adapter Support
TPS23757
- Powers up to 13 W (Input) PDs
- Legacy and IEEE 802.3at Type 1 PDs
- Optimized for Isolated DC/DC Converters
- Supports High-Efficiency Topologies
- Complete PoE Interface
- Adapter ORing Support
- Programmable Frequency with Synch.
- Robust 100 V, 0.5 Ω Hotswap MOSFET
- Pin Compatible with TPS23754/6
- –40°C to 125°C Junction Temperature Range
- Industry Standard TSSOP-20
The TPS23757 is a combined Power over Ethernet (PoE) powered device (PD) interface and current-mode dc/dc controller optimized specifically for isolated converters. The PoE interface supports the IEEE 802.3at standard for a type 1 PD, which is equivalent to the 13W standard of IEEE 802.3-2008.
The TPS23757 supports a number of input voltage ORing options including highest voltage, external adapter preference, and PoE preference.
The TPS23757 has an output flag indicating if an external wall adapter is active when used in conjunction with ORing controls. The detection signature pin can also be used to force power from the PoE source off. Classification can be programmed to any of the defined types with a single resistor.
The dc/dc controller features two complementary gate drivers with programmable dead time. This simplifies design of highly-efficient flyback topologies or active-clamp forward or flyback converters. The second gate driver may be disabled if desired for single MOSFET topologies. The controller also features internal softstart, bootstrap startup source, current-mode compensation, and a 78% maximum duty cycle. A programmable and synchronizable oscillator allows design optimization for efficiency and eases use of the controller to upgrade existing power supply designs. Accurate programmable blanking, with a default period, simplifies the usual current- sense filter design trade-offs.
The TPS23757 has a 9 V converter startup, permitting operation with 12 V wall adapters.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | High Efficiency PoE Interface and DC/DC Controller datasheet (Rev. D) | 20 Nov 2013 | |
Application note | PoE Powered Devices Debug Guidelines | PDF | HTML | 19 Jul 2021 | |
Application note | PoE PD Schematic Review Guidelines | PDF | HTML | 29 Apr 2021 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Lightning Surge Considerations for PoE Powered Devices | 30 Apr 2015 | ||
Application note | Implementing a Buck Converter With the TPS23753A | 20 Sep 2010 | ||
User guide | TPS23757EVM: Evaluation Module for TPS23757 (Rev. B) | 30 Aug 2010 | ||
Application note | Using the TPS23753A with an External Error Amplifier | 06 Aug 2010 | ||
Application note | Advanced Adapter ORing Solutions using the TPS23753 (Rev. A) | 09 Feb 2009 | ||
Application note | PoE Powered Device for 24 VAC Building Power Applications | 10 Sep 2008 | ||
Application note | Designing an EMI Compliant PoE with Isolated Flyback | 20 May 2008 | ||
Application note | Practical Guidelines EMI Compliant PoE | 27 Mar 2008 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS23757EVM — 22-57 Vin, 5 Vout High Efficiency PoE Interface and DC/DC Controller Evaluation Module for TPS23757
The TPS23757EVM contains evaluation and reference circuitry for the TPS23757. The TPS23757 contains a powered device (PD) and a power supply controller supporting many high-efficiency topologies. The TPS23757EVM supports the IEEE 802.3at (draft) standard for a type 1 PD (equivalent to the 13W (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.