Home Power management Power over Ethernet (PoE) ICs Powered devices

TPS2377-1

ACTIVE

Class 3 PoE PD with legacy UVLO threshold & auto-retry

Product details

Vin (min) (V) 0 Vin (max) (V) 57 PoE current limit (min) (mA) 405 PoE inrush limit (mA) (typ) (A) Programmable rDS(on) per FET (typ) (mΩ) 580 PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W DC/DC control PD Only Fault response Auto Retry Features PG, Programmable UVLO, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Vin (min) (V) 0 Vin (max) (V) 57 PoE current limit (min) (mA) 405 PoE inrush limit (mA) (typ) (A) Programmable rDS(on) per FET (typ) (mΩ) 580 PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W DC/DC control PD Only Fault response Auto Retry Features PG, Programmable UVLO, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Auto-Retry After Current-Limit Fault
  • TPS2375-1: IEEE 802.3af Thresholds
  • TPS2377-1: Legacy Thresholds
  • Fully Supports IEEE 802.3af Specification
  • Integrated 0.58-Ω, 100-V, Low-Side Switch
  • 15-kV System Level ESD Capable
  • Programmable Inrush Current Control
  • Fixed 450-mA Current Limit
  • Open-Drain, Power-Good Reporting
  • Industrial Temperature Range: -40°C to 85°C
  • 8-Pin SOIC and TSSOP Packages
  • APPLICATIONS
    • VoIP Phones
    • WLAN Access Points
    • Security Cameras
    • Internet Appliances
    • POS Terminals

  • Auto-Retry After Current-Limit Fault
  • TPS2375-1: IEEE 802.3af Thresholds
  • TPS2377-1: Legacy Thresholds
  • Fully Supports IEEE 802.3af Specification
  • Integrated 0.58-Ω, 100-V, Low-Side Switch
  • 15-kV System Level ESD Capable
  • Programmable Inrush Current Control
  • Fixed 450-mA Current Limit
  • Open-Drain, Power-Good Reporting
  • Industrial Temperature Range: -40°C to 85°C
  • 8-Pin SOIC and TSSOP Packages
  • APPLICATIONS
    • VoIP Phones
    • WLAN Access Points
    • Security Cameras
    • Internet Appliances
    • POS Terminals

These easy-to-use 8-pin integrated circuits contain all of the features needed to develop an IEEE 802.3af-compliant powered device (PD). The TPS2375-1 and TPS2377-1 are second generation PDCs (PD Controllers) featuring a 100-V ratings and true open-drain, power-good function. These devices are auto-retry versions of selected TPS2375 family members. Information on the TPS2375/6/7 devices can be found on the TPS2375/6/7 data sheet (SLVS525A).

In addition to the basic functions of detection, classification, and undervoltage lockout (UVLO), these controllers include an adjustable inrush limiting feature. The TPS2375-1 has 802.3af-compliant UVLO limits, and the TPS2377-1 has legacy UVLO limits.

The TPS2375 family specifications incorporate a voltage offset of 1.5 V between its limits and the IEEE 802.3af specifications to accommodate the required input diode bridges used to make the PD polarity insensitive.

Additional resources can be found on the TI Web site www.ti.com.

These easy-to-use 8-pin integrated circuits contain all of the features needed to develop an IEEE 802.3af-compliant powered device (PD). The TPS2375-1 and TPS2377-1 are second generation PDCs (PD Controllers) featuring a 100-V ratings and true open-drain, power-good function. These devices are auto-retry versions of selected TPS2375 family members. Information on the TPS2375/6/7 devices can be found on the TPS2375/6/7 data sheet (SLVS525A).

In addition to the basic functions of detection, classification, and undervoltage lockout (UVLO), these controllers include an adjustable inrush limiting feature. The TPS2375-1 has 802.3af-compliant UVLO limits, and the TPS2377-1 has legacy UVLO limits.

The TPS2375 family specifications incorporate a voltage offset of 1.5 V between its limits and the IEEE 802.3af specifications to accommodate the required input diode bridges used to make the PD polarity insensitive.

Additional resources can be found on the TI Web site www.ti.com.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet IEEE 802.3af PoE Powered Device Controllers With Auto-Retry datasheet (Rev. A) 25 Apr 2008
Application note PoE Powered Devices Debug Guidelines PDF | HTML 19 Jul 2021
Application note PoE PD Schematic Review Guidelines PDF | HTML 29 Apr 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Designing an EMI Compliant PoE with Isolated Flyback 20 May 2008
Application note Practical Guidelines EMI Compliant PoE 27 Mar 2008
Application note High Power PoE PD Using the TPS2375/77-1 28 Feb 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos