Home Power management Power over Ethernet (PoE) ICs Power sourcing equipment

TPS2384

ACTIVE

Type-1 4-Channel PoE PSE with integrated FET & current sense

Product details

Vin (min) (V) 44 Vin (max) (V) 57 ILIM 425mA TYP PoE standards supported 802.3at Type 1 (802.3af) FET Internal MPS method AC/DC Disconnect Pair control 2-Pair Alt A or B Operating temperature range (°C) -40 to 125 Features Integrated FET, Over Current Reporting, Over Temp Reporting Number of PSE ports 4 Rating Catalog
Vin (min) (V) 44 Vin (max) (V) 57 ILIM 425mA TYP PoE standards supported 802.3at Type 1 (802.3af) FET Internal MPS method AC/DC Disconnect Pair control 2-Pair Alt A or B Operating temperature range (°C) -40 to 125 Features Integrated FET, Over Current Reporting, Over Temp Reporting Number of PSE ports 4 Rating Catalog
HTQFP (PAP) 64 144 mm² 12 x 12 HTQFP (PJD) 64 144 mm² 12 x 12
  • Quad-port power management with integrated switches and sense resistors
  • Compliant to IEEE 802.3af standard
  • Operates from a single 48-V input supply
  • Individual port 15-bit A/D
  • Auto, semi-auto and power management operating modes
  • Controlled current ramps for reduced EMI and charging of PD’s bulk capacitance
  • I2C clock and oscillator watchdog timers
  • Overtemperature protection
  • DC and DC modulated disconnect
  • Supports legacy detection for non-compliant PDs
  • Supports AC disconnect
  • High-speed 400-kHz I2C interface
  • Comprehensive power management software available
  • Operating temperature range –40°C to 125°C
  • Quad-port power management with integrated switches and sense resistors
  • Compliant to IEEE 802.3af standard
  • Operates from a single 48-V input supply
  • Individual port 15-bit A/D
  • Auto, semi-auto and power management operating modes
  • Controlled current ramps for reduced EMI and charging of PD’s bulk capacitance
  • I2C clock and oscillator watchdog timers
  • Overtemperature protection
  • DC and DC modulated disconnect
  • Supports legacy detection for non-compliant PDs
  • Supports AC disconnect
  • High-speed 400-kHz I2C interface
  • Comprehensive power management software available
  • Operating temperature range –40°C to 125°C

The TPS2384 is a quad-port power sourcing equipment power manager (PSEPM) and is compliant to the Power-over-Ethernet (PoE) IEEE 802.3af standard. The TPS2384 operates from a single 48-V supply and over a wide temperature range (–40°C to 125°C). The integrated output eliminates two external components per port (FET and sense resistor) and survives 100-V transients. Four individual 15-bit A/D converters are used to measure port resistance, voltage, current and die temperature making PSE solutions simple and robust. The TPS2384 comes with a comprehensive software solution to meet the most demanding applications which can serve as a core for all PoE system designs.

TheTPS2384 is available in either 64-pin PowerPAD™ down (PAP) or 64-pin PowerPAD™ up (PJD) packages.

The TPS2384 is a quad-port power sourcing equipment power manager (PSEPM) and is compliant to the Power-over-Ethernet (PoE) IEEE 802.3af standard. The TPS2384 operates from a single 48-V supply and over a wide temperature range (–40°C to 125°C). The integrated output eliminates two external components per port (FET and sense resistor) and survives 100-V transients. Four individual 15-bit A/D converters are used to measure port resistance, voltage, current and die temperature making PSE solutions simple and robust. The TPS2384 comes with a comprehensive software solution to meet the most demanding applications which can serve as a core for all PoE system designs.

TheTPS2384 is available in either 64-pin PowerPAD™ down (PAP) or 64-pin PowerPAD™ up (PJD) packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet TPS2384 Quad Integrated Power Sourcing Equipment Power Manager datasheet (Rev. F) PDF | HTML 14 Jan 2022
* Errata TPS2384 Power Sourcing Equipment Power Manager Device 01 Dec 2006
User guide TPS2384 Evaluation Module (Rev. E) 27 Nov 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide Firmware User's Guide 05 Jun 2007
User guide Using the TPS2384 Reference Design 10 May 2007
Application note Proper Termination of Unused Port Connections (Rev. A) 03 Nov 2006
Application note Electrical Transient Immunity for Power-over-Ethernet (PoE) (Rev. A) 07 Aug 2006
Application note Implementation of a Port ON LED in PSE Systems 23 Jun 2006
EVM User's guide TPS2384 Eight Port EVM 12 Apr 2006
Application note Using Standard Power-Over-Ethernet Controllers for High-Powered Devices 07 Apr 2006
Application note Simple PSE Solution Delivers High Power-Over-Ethernet to 31-35W PD over Four Pai 27 Mar 2006
Application note Simple PSE Solution Delivers High Power-Over-Ethernet to 16-18W PD Over Two Pai 06 Mar 2006
Application note Opto-Isolator Selection Guidelines: TPS2384 I2C Interface 27 Feb 2006
Application note PSE Solution Delivers High Power-over-Ehernet to 25-W PD Over Two Pairs 21 Feb 2006
Application note PSE Controller Interface Control (Rev. A) 21 Apr 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTQFP (PAP) 64 View options
HTQFP (PJD) 64 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos