Home Power management Power over Ethernet (PoE) ICs Power sourcing equipment

TPS23841

ACTIVE

Type-2 non-standard wide VIN 4-channel PoE PSE with integrated FET & current sense

Product details

Vin (min) (V) 21.5 Vin (max) (V) 57 ILIM 650mA TYP PoE standards supported 802.3at Type 1 (802.3af) FET Internal MPS method AC/DC Disconnect Pair control 2-Pair Alt A or B Operating temperature range (°C) -40 to 125 Features Integrated FET, Over Current Reporting, Over Temp Reporting Number of PSE ports 4 Rating Catalog
Vin (min) (V) 21.5 Vin (max) (V) 57 ILIM 650mA TYP PoE standards supported 802.3at Type 1 (802.3af) FET Internal MPS method AC/DC Disconnect Pair control 2-Pair Alt A or B Operating temperature range (°C) -40 to 125 Features Integrated FET, Over Current Reporting, Over Temp Reporting Number of PSE ports 4 Rating Catalog
HTQFP (PAP) 64 144 mm² 12 x 12 HTQFP (PJD) 64 144 mm² 12 x 12
  • Quad-Port Power Management With Integrated Switches and Sense Resistors
  • High Power PoE up to 25 W at PD Input Operating from a 53-V Minimum Input Power Rail
  • Wide Range Single Supply: 21.5 V up to 57 V
  • ICUT = 615 mA, ILIM = 650 mA Nominal
  • IEEE 802.3af Compatible
  • Individual Port 15-bit A/D Converters
  • Auto, Semi-Auto and Power Management Modes
  • Controlled Current Ramp Power-Up/Down for EMI Reduction
  • Over-Temperature Protection
  • DC Disconnect Detection, Supports AC Disconnect
  • High-Speed 400-kHz I2C Interface
  • Supports Legacy PD Detection
  • PowerPAD™ Package
  • Comprehensive Power Management Software Available for MPS430 Microcontroller
  • APPLICATIONS
    • Medical/Industrial Applications at 24 V
    • High Power Ethernet Enterprise Switches
    • SOHO Hubs, Ethernet Hubs
    • Ethernet High Power Mid-Spans
    • High Power PSE Injectors

PowerPAD is a trademark of Texas Instruments.

  • Quad-Port Power Management With Integrated Switches and Sense Resistors
  • High Power PoE up to 25 W at PD Input Operating from a 53-V Minimum Input Power Rail
  • Wide Range Single Supply: 21.5 V up to 57 V
  • ICUT = 615 mA, ILIM = 650 mA Nominal
  • IEEE 802.3af Compatible
  • Individual Port 15-bit A/D Converters
  • Auto, Semi-Auto and Power Management Modes
  • Controlled Current Ramp Power-Up/Down for EMI Reduction
  • Over-Temperature Protection
  • DC Disconnect Detection, Supports AC Disconnect
  • High-Speed 400-kHz I2C Interface
  • Supports Legacy PD Detection
  • PowerPAD™ Package
  • Comprehensive Power Management Software Available for MPS430 Microcontroller
  • APPLICATIONS
    • Medical/Industrial Applications at 24 V
    • High Power Ethernet Enterprise Switches
    • SOHO Hubs, Ethernet Hubs
    • Ethernet High Power Mid-Spans
    • High Power PSE Injectors

PowerPAD is a trademark of Texas Instruments.

The TPS23841 is a high-power, wide voltage range, quad-port sourcing equipment manager. The TPS23841 can provide up to 570 mA per port over a wide temperature range (-40°C to +125°C). Each port may operate from 21.5 V up to 57 V. The integrated output eliminates two external components per port (MOSFET and sense resistor) and survives 100-V transients. Four individual 15-bit A/D converters are used to measure signature resistance, voltage, current and die temperature, resulting in a simple and robust PSE solution. The TPS23841 comes with a comprehensive software solution to meet the most demanding applications which can serve as a core for all PoE system designs.

The TPS23841 has three internal supply buses (10 V, 6.3 V and 3.3 V) generated from the 48-V input supply. These supplies are used to bias all internal digital and analog circuitry. Each supply has been brought out separately for proper bypassing to insure high performance. The digital supply (3.3 V) is available for powering external loads up to 2 mA. For more demanding loads it is highly recommended to use external buffers to prevent system degradation. When the TPS23841 is initially powered up an internal Power-on-Reset (POR) circuit resets all registers and sets all ports to the off state to ensure that the device is powered up in a known safe operating state.

The TPS23841 has three modes of operation; auto mode (AM), semi-auto mode (SAM) and power management mode (PMM).

  • In auto mode the TPS23841 performs discovery, classification and delivery of power autonomously to a compliant PD without the need of a micro-controller.
  • In semi-auto mode the TPS23841 operates in auto mode but users can access the contents of all read status registers and A/D registers through the I2C serial interface. All write control registers are active except for D0 through D3 of port control register 1 (Address 0010) for limited port control. The semi-auto mode allows the TPS23841 to detect valid PD's without micro-controller intervention but adds a flexibility to perform power management activities.
  • Power management mode (with a micro-controller) allows users additional capabilities of discovering non-compliant (legacy) PDs, performing AC Disconnect and advanced power management system control that are based on real time port voltages and currents. All functions in this mode are programmed and controlled through read/write registers over the I2C interface. This allows users complete freedom in detecting and powering devices. A comprehensive software package is available that mates the power of the TPS23841 with the MSP430 micro-controller.

TPS23841 integrated output stage provides port power and low-side control. The internal low-side circuitry is designed with internal current sensing so there are no external resistors required. The output design ensures the power switches operate in the fully enhanced mode for low power dissipation.

The I2C interface allows easy application of opto-coupler circuitry to maintain Ethernet port isolation when a ground based micro-controller is required. The TPS23841 five address pins (A1-A5) allow the device to be addressed at one of 31 possible I2C addresses. Per-port write registers separately control each port state (discovery, classification, legacy, power up, etc) while the read registers contain status information of the entire process along with parametric values of discovery, classification, and real-time port operating current, voltage and die temperature.

The proprietary 15-bit integrating A/D converter is designed to meet the harsh environment where the PSEPM resides. The converter is set for maximum rejection of power line noise allowing it to make accurate measurements of line currents during discovery, classification and power delivery for reliable power management decisions.

The TPS23841 is available in either 64-pin PowerPAD™ down (PAP) or 64-pin PowerPAD up (PJD) packages.

The TPS23841 is a high-power, wide voltage range, quad-port sourcing equipment manager. The TPS23841 can provide up to 570 mA per port over a wide temperature range (-40°C to +125°C). Each port may operate from 21.5 V up to 57 V. The integrated output eliminates two external components per port (MOSFET and sense resistor) and survives 100-V transients. Four individual 15-bit A/D converters are used to measure signature resistance, voltage, current and die temperature, resulting in a simple and robust PSE solution. The TPS23841 comes with a comprehensive software solution to meet the most demanding applications which can serve as a core for all PoE system designs.

The TPS23841 has three internal supply buses (10 V, 6.3 V and 3.3 V) generated from the 48-V input supply. These supplies are used to bias all internal digital and analog circuitry. Each supply has been brought out separately for proper bypassing to insure high performance. The digital supply (3.3 V) is available for powering external loads up to 2 mA. For more demanding loads it is highly recommended to use external buffers to prevent system degradation. When the TPS23841 is initially powered up an internal Power-on-Reset (POR) circuit resets all registers and sets all ports to the off state to ensure that the device is powered up in a known safe operating state.

The TPS23841 has three modes of operation; auto mode (AM), semi-auto mode (SAM) and power management mode (PMM).

  • In auto mode the TPS23841 performs discovery, classification and delivery of power autonomously to a compliant PD without the need of a micro-controller.
  • In semi-auto mode the TPS23841 operates in auto mode but users can access the contents of all read status registers and A/D registers through the I2C serial interface. All write control registers are active except for D0 through D3 of port control register 1 (Address 0010) for limited port control. The semi-auto mode allows the TPS23841 to detect valid PD's without micro-controller intervention but adds a flexibility to perform power management activities.
  • Power management mode (with a micro-controller) allows users additional capabilities of discovering non-compliant (legacy) PDs, performing AC Disconnect and advanced power management system control that are based on real time port voltages and currents. All functions in this mode are programmed and controlled through read/write registers over the I2C interface. This allows users complete freedom in detecting and powering devices. A comprehensive software package is available that mates the power of the TPS23841 with the MSP430 micro-controller.

TPS23841 integrated output stage provides port power and low-side control. The internal low-side circuitry is designed with internal current sensing so there are no external resistors required. The output design ensures the power switches operate in the fully enhanced mode for low power dissipation.

The I2C interface allows easy application of opto-coupler circuitry to maintain Ethernet port isolation when a ground based micro-controller is required. The TPS23841 five address pins (A1-A5) allow the device to be addressed at one of 31 possible I2C addresses. Per-port write registers separately control each port state (discovery, classification, legacy, power up, etc) while the read registers contain status information of the entire process along with parametric values of discovery, classification, and real-time port operating current, voltage and die temperature.

The proprietary 15-bit integrating A/D converter is designed to meet the harsh environment where the PSEPM resides. The converter is set for maximum rejection of power line noise allowing it to make accurate measurements of line currents during discovery, classification and power delivery for reliable power management decisions.

The TPS23841 is available in either 64-pin PowerPAD™ down (PAP) or 64-pin PowerPAD up (PJD) packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS2388 ACTIVE 2-pair, type-2, 8-channel PoE PSE This product is an IEEE802.3at standard compliant device.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet Wide Voltage Range, High Power Quad-Port Ethernet Power Sourcing Equipment Manag datasheet (Rev. A) 23 May 2007
* Errata TPS2384 Power Sourcing Equipment Power Manager Device 01 Dec 2006
User guide TPS2384 Evaluation Module (Rev. E) 27 Nov 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide Firmware User's Guide 05 Jun 2007
User guide TPS23841 8-Port High-Power PoE PSE Controller 13 Feb 2007
Application note Proper Termination of Unused Port Connections (Rev. A) 03 Nov 2006
Application note Electrical Transient Immunity for Power-over-Ethernet (PoE) (Rev. A) 07 Aug 2006
Application note Implementation of a Port ON LED in PSE Systems 23 Jun 2006
EVM User's guide TPS2384 Eight Port EVM 12 Apr 2006
Application note Using Standard Power-Over-Ethernet Controllers for High-Powered Devices 07 Apr 2006
Application note Simple PSE Solution Delivers High Power-Over-Ethernet to 31-35W PD over Four Pai 27 Mar 2006
Application note Simple PSE Solution Delivers High Power-Over-Ethernet to 16-18W PD Over Two Pai 06 Mar 2006
Application note Opto-Isolator Selection Guidelines: TPS2384 I2C Interface 27 Feb 2006
Application note PSE Solution Delivers High Power-over-Ehernet to 25-W PD Over Two Pairs 21 Feb 2006
Application note PSE Controller Interface Control (Rev. A) 21 Apr 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTQFP (PAP) 64 View options
HTQFP (PJD) 64 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos