Home Power management Power switches eFuses & hot swap controllers

TPS2393

ACTIVE

-20-V to -80-V hot swap controller with D6industrial Temperature Range

Product details

FET External Vin (min) (V) -80 Vin (max) (V) -20 Vabsmax_cont (V) -100 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response current limiting Soft start Adjustable Overvoltage response Cut-off Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Inrush current control, Overvoltage protection, Power good signal, Short circuit protection
FET External Vin (min) (V) -80 Vin (max) (V) -20 Vabsmax_cont (V) -100 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response current limiting Soft start Adjustable Overvoltage response Cut-off Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Inrush current control, Overvoltage protection, Power good signal, Short circuit protection
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Wide Input Supply Range: –20 V to –80 V
  • Transient Rating to –100 V
  • Programmable Current Limit
  • Programmable Current Slew Rate
  • Programmable UV/OV Thresholds/Hysteresis
  • Debounced Insertion Detection Inputs
  • Open-Drain Power Good (PG)\ Output
  • Fault Timer to Eliminate Nuisance Trips
  • Open-Drain Fault Output (FAULT)\
  • Enable Input (EN)
  • 14-Pin TSSOP package
  • 44-Pin TSSOP Pacake for Creapage/Clearance
  • APPLICATIONS
    • –48-V Distributed Power Systems
    • Central Office Switching
    • Wireless Base Station

  • Wide Input Supply Range: –20 V to –80 V
  • Transient Rating to –100 V
  • Programmable Current Limit
  • Programmable Current Slew Rate
  • Programmable UV/OV Thresholds/Hysteresis
  • Debounced Insertion Detection Inputs
  • Open-Drain Power Good (PG)\ Output
  • Fault Timer to Eliminate Nuisance Trips
  • Open-Drain Fault Output (FAULT)\
  • Enable Input (EN)
  • 14-Pin TSSOP package
  • 44-Pin TSSOP Pacake for Creapage/Clearance
  • APPLICATIONS
    • –48-V Distributed Power Systems
    • Central Office Switching
    • Wireless Base Station

The TPS2392 and TPS2393 integrated circuits are hot swap power managers optimized for use in nominal –48-V systems. They operate with supply voltage ranges from –20-V to –80-V, and are rated to withstand spikes to –100 V. In conjunction with an external N-channel FET and sense resistor, they can be used to enable live insertion of plug-in cards and modules in powered systems. Each device provides load current slew rate control and peak magnitude limiting. Undervoltage and overvoltage shutdown thresholds are easily programmed via a three-resistor divider network. In addition, two active-low, debounced inputs provide plug-in insertion detection. A power good (PG)\ output enables downstream converters. The TPS2392 and TPS2393 also provide the basic hot swap functions of electrical isolation of faulty cards, filtered protection against nuisance overcurrent trips, and single-line fault reporting. The 44-pin part supports designs where telecomm creepage and clearance requirements must be followed.

The TPS2392 latches off in response to current faults, while the TPS2393 periodically retries the load in the event of a fault.

The TPS2392 and TPS2393 integrated circuits are hot swap power managers optimized for use in nominal –48-V systems. They operate with supply voltage ranges from –20-V to –80-V, and are rated to withstand spikes to –100 V. In conjunction with an external N-channel FET and sense resistor, they can be used to enable live insertion of plug-in cards and modules in powered systems. Each device provides load current slew rate control and peak magnitude limiting. Undervoltage and overvoltage shutdown thresholds are easily programmed via a three-resistor divider network. In addition, two active-low, debounced inputs provide plug-in insertion detection. A power good (PG)\ output enables downstream converters. The TPS2392 and TPS2393 also provide the basic hot swap functions of electrical isolation of faulty cards, filtered protection against nuisance overcurrent trips, and single-line fault reporting. The 44-pin part supports designs where telecomm creepage and clearance requirements must be followed.

The TPS2392 latches off in response to current faults, while the TPS2393 periodically retries the load in the event of a fault.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5067 ACTIVE -9-V to -80-V hot swap controller with power limiting Wider operating voltage range (-80 V to -9 V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Full-Featured -48-V Hot Swap Power Manager datasheet (Rev. C) 28 Oct 2002
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide Hot Swap Selection Tool 28 Jul 2015
User guide PMP 1563 ATCA Board Power Reference Design 27 Aug 2006
User guide -48-V Hot Swap Reference Design Using the TPS2393 05 Nov 2004
User guide Full-Featured -48-V Hot Swap Power Manager (TPS2392 and TPS2393) 17 Feb 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

TPS2392CALC TPS2392/TPS2393 Design Calculator

The TPS2392 calculator tool can help simplify the process of creating a hot swap design. Enter system requirements such as input voltage range, current, and output capacitance and the calculator will guide the user towards component selection. The tool may also be used to evaluate an existing (...)

Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
TPS2393 -20-V to -80-V hot swap controller with D6industrial Temperature Range TPS2393A -20-V to -80-V hot swap controller with Insertion and Remo-Val Detection Delay
Download options
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
TSSOP (PW) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos