Home Power management Power switches eFuses & hot swap controllers

TPS2458

ACTIVE

3-V to 15-V hot swap controller with Oring and Load current monitor

Product details

FET External Vin (min) (V) 8.5 Vin (max) (V) 15 Vabsmax_cont (V) -9999 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Soft start Adjustable Features Current monitoring, Fault output, Power good signal, Reverse current blocking always Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
FET External Vin (min) (V) 8.5 Vin (max) (V) 15 Vabsmax_cont (V) -9999 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Soft start Adjustable Features Current monitoring, Fault output, Power good signal, Reverse current blocking always Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • ATCA AdvancedMC™ Compliant
  • Full Power Control for an AdvancedMC™ Module
  • Programmable 12-V Current Limit and Fast Trip
  • Optional 12-V ORing Control for MicroTCA™
  • Internal 3.3-V Current Limit
  • Programmable Shunt Gain
  • Interlock Requires 3.3-V Output Prior to 12 V
  • 12-V and 3-V Power Good and Fault Outputs
  • Load Current Monitor
  • 32-Pin PQFN Package
  • APPLICATIONS
    • ATCA Carrier Boards
    • MicroTCA™ Power Modules
    • AdvancedMC™ Slots
    • Systems Using 12 V and 3.3 V
    • Base Stations

AdvancedMC is a trademark of Texas Instruments.
MicroTCA is a trademark of Texas Instruments

  • ATCA AdvancedMC™ Compliant
  • Full Power Control for an AdvancedMC™ Module
  • Programmable 12-V Current Limit and Fast Trip
  • Optional 12-V ORing Control for MicroTCA™
  • Internal 3.3-V Current Limit
  • Programmable Shunt Gain
  • Interlock Requires 3.3-V Output Prior to 12 V
  • 12-V and 3-V Power Good and Fault Outputs
  • Load Current Monitor
  • 32-Pin PQFN Package
  • APPLICATIONS
    • ATCA Carrier Boards
    • MicroTCA™ Power Modules
    • AdvancedMC™ Slots
    • Systems Using 12 V and 3.3 V
    • Base Stations

AdvancedMC is a trademark of Texas Instruments.
MicroTCA is a trademark of Texas Instruments

The TPS2458 AdvancedMC™ slot controller is fully compliant with the AdvancedMC™ Standard and provides the required accuracy to meet the demands of an AdvancedMC™ (Advanced Mezzanine Card) module.

The TPS2458 is an extremely flexible solution that protects both the power supply and the load by limiting the maximum current into the load and shutting off in case of a fault. If a severe fault occurs the current shuts off immediately.

Optional ORing support is inherent in the architecture and can be used in MicroTCA™, or other applications requiring ORing support.

The 3.3-V management channel is internal and requires only one external resistor for load monitoring and one external capacitor to set fault time. To comply with the AdvancedMC™ requirements, the 12-V output is disabled unless the 3.3-V Power Good signal is asserted. Load current monitors are provided for both the 12 V and 3.3 V channels. Status outputs include Power Good and Fault indicators for each channel. The TPS2458 is in a 32-pin PQFN package.

The TPS2458 AdvancedMC™ slot controller is fully compliant with the AdvancedMC™ Standard and provides the required accuracy to meet the demands of an AdvancedMC™ (Advanced Mezzanine Card) module.

The TPS2458 is an extremely flexible solution that protects both the power supply and the load by limiting the maximum current into the load and shutting off in case of a fault. If a severe fault occurs the current shuts off immediately.

Optional ORing support is inherent in the architecture and can be used in MicroTCA™, or other applications requiring ORing support.

The 3.3-V management channel is internal and requires only one external resistor for load monitoring and one external capacitor to set fault time. To comply with the AdvancedMC™ requirements, the 12-V output is disabled unless the 3.3-V Power Good signal is asserted. Load current monitors are provided for both the 12 V and 3.3 V channels. Status outputs include Power Good and Fault indicators for each channel. The TPS2458 is in a 32-pin PQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 12 V / 3 V Hot Swap a ORing Controller with Load Current Monitor for AdvancedMC( datasheet (Rev. B) 26 May 2010
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide TPS2458 ATCA™ AdvancedMC™ Controller With I2C Evaluation Module (Rev. A) 07 Aug 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RHB) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos