Home Power management Power switches eFuses & hot swap controllers

TPS2459

ACTIVE

3-V to 15-V hot swap controller with Oring and I2C

Product details

FET External Vin (min) (V) 8.5 Vin (max) (V) 15 Vabsmax_cont (V) -9999 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Features Current monitoring, Fault output, Power good signal, Reverse current blocking always Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Current monitoring, Power good signal, Reverse current blocking, Short circuit protection
FET External Vin (min) (V) 8.5 Vin (max) (V) 15 Vabsmax_cont (V) -9999 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Features Current monitoring, Fault output, Power good signal, Reverse current blocking always Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Current monitoring, Power good signal, Reverse current blocking, Short circuit protection
VQFN (RHB) 32 25 mm² 5 x 5
  • ATCA AdvancedMC™ Compliant
  • Full Power Control for an AdvancedMC™ Module
  • Independently Programmable 12-V Current Limit and Fast Trip
  • 3.3-V and 12-V FET ORing Control for MicroTCA
  • 12-V Output Shuts Off If 3.3-V Output Shuts Off
  • Internal 3.3-V Current Limit and ORing
  • I2C Power Good and Fault Reporting
  • I2C™ Programmable Fault Times and Limits
  • FET Status Bits for 3.3-V and 12-V Channels
  • Load Current Monitors for 12-V and 3.3-V
  • 32-Pin QFN Package
  • ATCA AdvancedMC™ Compliant
  • Full Power Control for an AdvancedMC™ Module
  • Independently Programmable 12-V Current Limit and Fast Trip
  • 3.3-V and 12-V FET ORing Control for MicroTCA
  • 12-V Output Shuts Off If 3.3-V Output Shuts Off
  • Internal 3.3-V Current Limit and ORing
  • I2C Power Good and Fault Reporting
  • I2C™ Programmable Fault Times and Limits
  • FET Status Bits for 3.3-V and 12-V Channels
  • Load Current Monitors for 12-V and 3.3-V
  • 32-Pin QFN Package

The TPS2459 hot-plug controller performs all necessary power interface functions for an AdvancedMC™ (Advanced Mezzanine Card). A fully integrated 3.3-V channel provides inrush control, over-current protection, and FET ORing. A 12-V channel provides the same functions using external FETs and sense resistors. The 3.3-V current limit is factory set to AdvancedMC™ compliant levels while the 12-V current limit is programmed using external sense resistors. The accurate current sense comparators of the TPS2459 satisfy the narrow ATCA™ AdvancedMC™ current limit requirements.

The TPS2459 hot-plug controller performs all necessary power interface functions for an AdvancedMC™ (Advanced Mezzanine Card). A fully integrated 3.3-V channel provides inrush control, over-current protection, and FET ORing. A 12-V channel provides the same functions using external FETs and sense resistors. The 3.3-V current limit is factory set to AdvancedMC™ compliant levels while the 12-V current limit is programmed using external sense resistors. The accurate current sense comparators of the TPS2459 satisfy the narrow ATCA™ AdvancedMC™ current limit requirements.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 3 V / 12 V Hot Swap and ORing Controller with I2C datasheet (Rev. E) 17 May 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide TPS2459 Full-Featured AdvancedMC™ Slot Controller Evaluation Module 01 Mar 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RHB) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos