TPS2480
- Programmable FET Power Limit
- External N-Channel FET Gate Drive
- Programmable Fault Timer
- Open Drain Power Good Output
- I2C monitoring of Current, Voltage and Power
- High Accuracy Current Monitoring
(1% over temperature) - Dynamic Calibration
- 9-V to 26-V Input Range
- APPLICATIONS
- Servers
- Hard Drives
- Storage Networks
- Base Stations
The TPS2480/81 are designed to minimize inrush into applications and protect both the load and the FET from over-current or short circuit events. They control an external N-channel MOSFET switch and provide accurate voltage, current, and power monitoring using a configurable 12 bit A/D converter via an I2C interface. The independently adjustable power limit and current limit ensure that the external MOSFET operates within the FETs Safe Operating Area (SOA).
The flexible design includes a Power Good output which can be used for sequencing as well as load fault indication. An external timer capacitor can set the fault time to help immunize the system from nuisance shutdowns during brief transient events.
The monitoring circuitry incorporates a high accuracy A/D converter which can be configured from a 9 to 13 bit converter. The internal gain of the A/D can be configured to scale the current, voltage and power readings to the needs of the application. An additional multiplying register calculates power in Watts. The I2C interface uses multi-level addressing to allow up to 16 programmable addresses.
The TPS2480 and TPS2481 monitors shunts on buses that can vary from 9 V to 26 V and with a few external components it is possible to monitor buses as high as 80 V.
The monitoring circuitry uses a single 3-V to 5.5-V supply, drawing a maximum of 1 mA of supply current.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Positive Voltage Hotswap Controller and I2C Current Monitor datasheet (Rev. B) | 29 Oct 2010 | |
Application note | Minimizing System Down-time with Smart eFuses | 12 Jun 2019 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Selection guide | Hot Swap Selection Tool | 28 Jul 2015 | ||
EVM User's guide | TPS2480 and TPS2481 Evaluation Module User's Guide (Rev. A) | 18 Jun 2010 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS2480-81-90-91-92-93_CALC — TPS249x8x Design Calculator Rev B
Supported products & hardware
Products
eFuses & hot swap controllers
Hardware development
Evaluation board
Software
Calculation tool
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.