TPS2501
0.13-1.4A adj. ILIMIT, 1.8-5.25V, 80mΩ USB power switch + boost converter in constant frequency
TPS2501
- Integrated Synchronous Boost Converter and USB Current-Limit Power Switch
- Light-Load, High-Efficiency Eco-mode™ Control Scheme (TPS2500)
or Constant Frequency (TPS2501) - 1.8-V to 5.25-V Input Voltage (2.2-V Minimum Start-Up Voltage)
- Adjustable USB Current Limit
- 130 mA to 1400 mA (Typical)
- Accurate 20% Current Limit at 1.4-A Setting
- Powers up to Two Standard USB Ports
- Auxiliary 5.1-V Output
- Fast Overcurrent-Response Time – 5 µs Typical
- Small 3-mm × 3-mm × 0.9-mm SON-10 Package
- 15-kV / 8-kV System-Level ESD Capable
- UL Listed - File No. E169910
- APPLICATIONS
- Portable Applications Using Single Li+ Cell
- USB Hosts Without Native 5-V Supplies
Eco-mode, PowerPAD are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.
The TPS2500 and TPS2501 provide an integrated solution to meet USB 5-V power requirements from a 1.8-V to 5.25-V input supply. The features include a Hi-Speed USB compliant power output, output switch enable, current limit, and overcurrent fault reporting.
The 1.8-V to 5.25-V input can be supplied by sources including dc/dc regulated supplies (e.g., 3.3 V), or batteries such as single-cell Li+ or three-cell NiCd, NiMH, or alkaline.
The USB power-switch current limit is programmable via an external resistor from as low as 130 mA to as high as 1400 mA (typical). Two standard USB ports can be supported from a single TPS2500 or TPS2501 at the 1400-mA setting.
Additionally, the boost converter output is available as an auxiliary 5.1-V output to power additional loads. The total current supplied by the USB output and the auxiliary cannot exceed 1148 mA at VIN = 3 V.
Similar products you might be interested in
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | INTEGRATED USB POWER SWITCH WITH BOOST CONVERTER datasheet (Rev. C) | 23 Aug 2010 | |
Selection guide | USB Type-A Power Switch and Charging Controller Selector Guide (Rev. F) | 24 May 2018 | ||
EVM User's guide | TPS2500/1, Power-Distribution Switch With Low Voltage Input EVM | 24 Apr 2009 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS2501EVM-337 — Power-Distribution Switch with Low Voltage Input Evaluation Module for TPS2501
The TPS2501DRCEVM is an evaluation module (EVM) for Texas Instruments’ family of power-distribution switches with adjustable current-limit. These EVMs operate over a 1.8-V to 5.25-V range providing 5-V output for USB devices. An onboard jumper sets the output current-limit to either 0.5 A or (...)
Package | Pins | Download |
---|---|---|
VSON (DRC) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.