TPS2505

ACTIVE

0.1-1.1A adj. ILIMIT, 1.8-5.25V, 80mΩ USB power switch + 5.1V 1.1A boost converter & 0.2A 3.3V LDO

Product details

Product type Adjustable current limit, Power switch, Switch with LDO, Switch with boost Vin (min) (V) 1.8 Vin (max) (V) 5.25 Current limit (A) 0.1 to 1.1 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.39 Rating Catalog
Product type Adjustable current limit, Power switch, Switch with LDO, Switch with boost Vin (min) (V) 1.8 Vin (max) (V) 5.25 Current limit (A) 0.1 to 1.1 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.39 Rating Catalog
VQFN (RGW) 20 25 mm² 5 x 5
  • Integrated Synchronous Boost Converter, LDO,
    and Dual USB Current-Limited Switches
  • 1.8-V to 5.25-V Input Voltage
    (2.2-V Minimum Start-Up Voltage)
  • Adjustable Independent USB Current Limit
    • 100 mA to 1100 mA
  • Auxiliary 5.1-V Output
  • 3.3-V Linear Regulator Output
  • Inrush Current < 100 mA
  • Minimal External Components Required
  • Deglitched Independent Fault Reporting
  • Small 5-mm × 5-mm QFN-20 Package
  • Industrial Temperature Range
  • APPLICATIONS
    • Portable Applications Using Single Li+ Cell
    • Bus Powered USB Hosts
    • USB Hosts Without Native 5-V Supplies
    • Computer Peripherals

All other trademarks are the property of their respective owners

  • Integrated Synchronous Boost Converter, LDO,
    and Dual USB Current-Limited Switches
  • 1.8-V to 5.25-V Input Voltage
    (2.2-V Minimum Start-Up Voltage)
  • Adjustable Independent USB Current Limit
    • 100 mA to 1100 mA
  • Auxiliary 5.1-V Output
  • 3.3-V Linear Regulator Output
  • Inrush Current < 100 mA
  • Minimal External Components Required
  • Deglitched Independent Fault Reporting
  • Small 5-mm × 5-mm QFN-20 Package
  • Industrial Temperature Range
  • APPLICATIONS
    • Portable Applications Using Single Li+ Cell
    • Bus Powered USB Hosts
    • USB Hosts Without Native 5-V Supplies
    • Computer Peripherals

All other trademarks are the property of their respective owners

The TPS2505 device provides an integrated solution to meet USB 5-V power requirements from a 1.8-V to 5.25-V input supply. The features include a 5.1-V, 1100-mA boost converter, a 200-mA, 3.3-V LDO linear regulator and dual USB 2.0 compliant power outputs with independent output switch enable, current limit, and overcurrent fault reporting.

The 1.8-V to 5.25-V input can be supplied by sources including DC-DC regulated supplies (for example, 3.3 V), or batteries such as single cell Li+, two-cell or three-cell NiCd, NiMH or alkaline.

The output trip current for the dual USB switches can be programmed through external resistors from as low as 100 mA to as high as 1100 mA.

An auxiliary 5.1-V output is provided, where the total current supplied by the USB outputs and the auxiliary by cannot exceed 1100 mA.

The TPS2505 device provides an integrated solution to meet USB 5-V power requirements from a 1.8-V to 5.25-V input supply. The features include a 5.1-V, 1100-mA boost converter, a 200-mA, 3.3-V LDO linear regulator and dual USB 2.0 compliant power outputs with independent output switch enable, current limit, and overcurrent fault reporting.

The 1.8-V to 5.25-V input can be supplied by sources including DC-DC regulated supplies (for example, 3.3 V), or batteries such as single cell Li+, two-cell or three-cell NiCd, NiMH or alkaline.

The output trip current for the dual USB switches can be programmed through external resistors from as low as 100 mA to as high as 1100 mA.

An auxiliary 5.1-V output is provided, where the total current supplied by the USB outputs and the auxiliary by cannot exceed 1100 mA.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS2505 Integrated Dual USB Switches, Boost Converter and LDO datasheet (Rev. C) PDF | HTML 30 Sep 2015
Selection guide USB Type-A Power Switch and Charging Controller Selector Guide (Rev. F) 24 May 2018
EVM User's guide TPS2505 Evaluation Module User's Guide 11 Oct 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VQFN (RGW) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos