TPS2511
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
USB dedicated charging port controller and 2.2A power switch

 

Models (1)

Title Category Type Date
TPS2511 PSpice Transient Model PSpice Model ZIP 20 Jun 2012

Design kits & evaluation modules (1)

Name Part# Type
TPS2511 Evaluation Module TPS2511EVM-141 Evaluation Modules & Boards

Reference designs

CISPR 25 Class 4 Automotive Dual Remote and Local USB Port Reference Design

This automotive media port design allows customers to accelerate media port systems by taking advantage of a complete reference design comprising analog AEC-100-qualified integrated circuits (ICs). The reference design is specified for automotive media ports that require both local-port and (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
85-265VACin, 5V/1.5A AC/DC USB Charger with Auto-Detect based on PSR Flyback with BJT Switch PMP9594 Texas Instruments Reference designs
Universal AC Input, 5V@2.1A Dual Port Smart USB Charger PMP7389 Texas Instruments Reference designs
Universal AC Input, 5V@2.1A Smart USB Charger Cube PMP8286 Texas Instruments Reference designs
Universal AC input 5V@1.2A cube charger with <10mW no-load power PMP4344 Texas Instruments Reference designs

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS2511 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.