TPS2513
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual USB Dedicated Charging Port Controllers

 

Models (1)

Title Category Type Date
TPS2513 PSpice Transient Model PSpice Model ZIP 15 May 2013

Design kits & evaluation modules (1)

Name Part# Type
TPS2513 Dual Channel, Auto Detect USB Charging Controller Evaluation Module TPS2513EVM-527 Evaluation Modules & Boards

Reference designs

85 to 265VAC Input 5V@4.8A Dual Port USB Charger Reference Design

The PMP10885 reference design is capable of charging two devices simultaneously at 2.4A each. The UCC24636 synchronous rectifier controller and CSD18531Q5A FET reduce the rectifier loss and provide high efficiency with a minimal increase in cost.  The TPS2559 provides accurate and independent (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
85 to 265VAC Input 5V@4A Dual Port Charger For Tablets and Smart Phones Reference Design PMP8817 Texas Instruments Reference designs

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS2513 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.