TPS2514A-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
TPS2514A-Q1 USB Dedicated Charging Port Controller

 

Models (1)

Title Category Type Date
TPS2514A PSpice Transient Model PSpice Model ZIP 10 Oct 2013

Design kits & evaluation modules (1)

Name Part# Type
TPS2513 Dual Channel, Auto Detect USB Charging Controller Evaluation Module TPS2513EVM-527 Evaluation Modules & Boards

Reference designs

Automotive USB Type-C™ DFP 5V 3A + USB Type-A 5V 2.4A Charger Reference Design

PMP40286 is a dual port car charger reference design.  The output goes to a 5V 3A USB Type-C™ port and a 5V 2.4A USB type-A port. The USB Type-C port can be backwards compliant with BC1.2 and DCP configurations. The type-A port is capable of compensating for the effects on voltage droop (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.