TPS25221 Precision Adjustable Current-Limited Power-Distribution Switches | TI.com

TPS25221 (ACTIVE)

Precision Adjustable Current-Limited Power-Distribution Switches

 

Description

The TPS25221 is intended for applications where heavy capacitive loads and short circuits may be encountered. The programmable current-limit threshold maybe set between 275 mA and 2.7 A (typical) using an external resistor. ILIMIT accuracy as tight as ±6% can be achieved at the higher current-limit settings. Power-switch rise and fall times are controlled to minimize current surges during turn on and turn off.

When a load attempts to draw current exceeding the programmed ILIMIT the internal FET enters constant current mode in order to keep ILOAD at or below ILIMIT. The FAULT output will assert low during over-current conditions after the built in de-glitch time.

Features

  • 2.5-V to 5.5-V VOPERATING
  • Pin-to-Pin with TPS2553
  • 2-A ICONT_MAX
  • 0.275-A to 2.7-A Adjustable ILIMIT (±6.5% at 1.7 A)
  • 70-mΩ (typical) RON
  • 1.5-µs Short Circuit Response
  • 8-ms Fault Reporting Deglitch
  • Reverse Current Blocking (when disabled)
  • Built-In Soft Start
  • UL 60950 and UL 62368 Recognition
  • 15-kV ESD Protection per IEC 61000-4-2 (with external capacitance)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in USB power switches & charging port controllers Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Approx. price (US$) Continuous current (Max) (A) Current limit (A) Current limit topology Enable Number of switches Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Rating
TPS25221 Order now 2.5     5.5     0.35 | 1ku     2.5     0.25 to 2.7     Constant-Current     Active High     1     -40 to 125     SOT-23 | 6
WSON | 6    
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)
See datasheet (WSON)    
Catalog    
TPS2555 Order now 4.5     5.5     0.75 | 1ku     2.5     0.25 to 2.7     Constant-Current     Active Low     1     -40 to 85     VSON | 10     10VSON: 9 mm2: 3 x 3 (VSON | 10)     Catalog    
TPS2556 Order now 2.5     6.5     0.80 | 1ku     5     0.5 to 5.0     Constant-Current     Active Low     1     -40 to 85     SON | 8     See datasheet (SON)     Catalog    
TPS2557 Order now 2.5     6.5     0.80 | 1ku     5     0.5 to 5.0     Constant-Current     Active High     1     -40 to 85     SON | 8     See datasheet (SON)     Catalog    
TPS2559 Order now 2.5     6.5     1.00 | 1ku     5     Adjustable     Constant-Current     Active High     1     -40 to 125     VSON | 10     10VSON: 9 mm2: 3 x 3 (VSON | 10)     Catalog