TPS25221

ACTIVE

0.275-2.7A adj. ILIMIT, 2.5-5.5V, 70mΩ USB power switch, active-high, reverse blocking

Product details

Product type Adjustable current limit, Power switch Vin (min) (V) 2.5 Vin (max) (V) 5.5 Continuous current (max) (A) 2 Current limit (A) 0.25 to 2.7 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.1 Rating Catalog
Product type Adjustable current limit, Power switch Vin (min) (V) 2.5 Vin (max) (V) 5.5 Continuous current (max) (A) 2 Current limit (A) 0.25 to 2.7 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.1 Rating Catalog
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 WSON (DRV) 6 4 mm² 2 x 2
  • 2.5-V to 5.5-V VOPERATING
  • Pin-to-Pin with TPS2553
  • 2-A ICONT_MAX
  • 0.275-A to 2.7-A Adjustable ILIMIT (±6.5% at 1.7 A)
  • 70-mΩ (typical) RON
  • 1.5-µs Short Circuit Response
  • 8-ms Fault Reporting Deglitch
  • Reverse Current Blocking (when disabled)
  • Built-In Soft Start
  • UL 60950 and UL 62368 Recognition
  • 15-kV ESD Protection per IEC 61000-4-2 (with external capacitance)
  • 2.5-V to 5.5-V VOPERATING
  • Pin-to-Pin with TPS2553
  • 2-A ICONT_MAX
  • 0.275-A to 2.7-A Adjustable ILIMIT (±6.5% at 1.7 A)
  • 70-mΩ (typical) RON
  • 1.5-µs Short Circuit Response
  • 8-ms Fault Reporting Deglitch
  • Reverse Current Blocking (when disabled)
  • Built-In Soft Start
  • UL 60950 and UL 62368 Recognition
  • 15-kV ESD Protection per IEC 61000-4-2 (with external capacitance)

The TPS25221 is intended for applications where heavy capacitive loads and short circuits may be encountered. The programmable current-limit threshold maybe set between 275 mA and 2.7 A (typical) using an external resistor. ILIMIT accuracy as tight as ±6% can be achieved at the higher current-limit settings. Power-switch rise and fall times are controlled to minimize current surges during turn on and turn off.

When a load attempts to draw current exceeding the programmed ILIMIT the internal FET enters constant current mode in order to keep ILOAD at or below ILIMIT. The FAULT output will assert low during over-current conditions after the built in de-glitch time.

The TPS25221 is intended for applications where heavy capacitive loads and short circuits may be encountered. The programmable current-limit threshold maybe set between 275 mA and 2.7 A (typical) using an external resistor. ILIMIT accuracy as tight as ±6% can be achieved at the higher current-limit settings. Power-switch rise and fall times are controlled to minimize current surges during turn on and turn off.

When a load attempts to draw current exceeding the programmed ILIMIT the internal FET enters constant current mode in order to keep ILOAD at or below ILIMIT. The FAULT output will assert low during over-current conditions after the built in de-glitch time.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS22950 ACTIVE 5.5-V, 2-A, 40-mΩ load switch with adjustable current limit This product offers same functionality with wider input voltage range in DSBGA package for non-USB applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS25221 2.5-V to 5.5-V, 2-A Continuous Current Limited Switch datasheet (Rev. D) PDF | HTML 11 Dec 2019
Certificate TPS25221 UL Certificate of Compliance IEC 62368-1 14 Aug 2020
Application note Power Switch Fault Glitch Solution During Power Up (Rev. A) PDF | HTML 09 Apr 2020
User guide TPS25221 Evaluation Module (Rev. A) 23 Sep 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS25221DBVEVM-018 — TPS25221 Evaluation module for adjustable current-limit USB power switch

The TPS25221DBVEVM-018 is an evaluation module (EVM) for Texas Instrument's family of power-distribution switches with adjustable current-limit. This EVM operates over a 2.5 V to 5.5 V range. An onboard jumper sets the output current-limit to either 1.3 A or 2.6 A. Test points provide convenient (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS25221 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCO6A.ZIP (73 KB) - PSpice Model
Reference designs

TIDA-050027 — Multi-rail TV power supply reference design, with flexible partitioning to maximize power savings

The TIDA-050027 reference design is a power distribution solution for Television (TV) platforms. By providing a configuration that emulates common voltage rails and peripherals, this design can be used as a reference design across multiple TV power architectures including LCD and OLED TV. On the (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-23 (DBV) 6 View options
WSON (DRV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos