TPS2546 USB Charging Port Controller and 2.5A Power Switch With Load Detection | TI.com

TPS2546 (ACTIVE)

USB Charging Port Controller and 2.5A Power Switch With Load Detection

 

Description

The TPS2546 is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D–) switch. TPS2546 provides the electrical signatures on D+/D– to support charging schemes listed under . TI tests charging of popular mobile phones, tablets, and media devices with the TPS2546 to ensure compatibility with both BC1.2 compliant, and non-BC1.2 compliant devices.

In addition to charging popular devices, the TPS2546 also supports two distinct power management features, namely, power wake and port power management (PPM) through the STATUS pin. Power wake allows for power supply control in S4/S5 charging and PPM the ability to manage port power in a multi-port application. Additionally, system wake up (from S3) with a mouse/keyboard (both low speed and full speed) is fully supported in the TPS2546.

The TPS2546 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits and load detect thresholds.

Features

  • D+/D– CDP/DCP Modes per USB Battery Charging Specification 1.2
  • D+/D– Shorted Mode per Chinese Telecommunication Industry Standard YD/T 1591-2009
  • Supports Non-BC1.2 Charging Modes by Automatic Selection:
    • D+/D– Divider Modes 2 V/2.7 V and 2.7 V/2V
    • D+/D– 1.2-V Mode
  • Supports Sleep-Mode Charging and Mouse/Keyboard Wakeup
  • Automatic SDP/CDP Switching for Devices That Do Not Connect to CDP Ports
  • Load Detection for Power Supply Control in S4/S5 Charging and Port Power Management in All Charge Modes
  • Compatible With USB 2.0 and 3.0 Power Switch Requirements
  • Integrated 73-mΩ (Typical) High-Side MOSFET
  • Adjustable Current-Limit up to 3 A (Typical)
  • Operating Range: 4.5 V to 5.5 V
  • Max Device Current:
    • 2 µA When Device Disabled
    • 270 µA When Device Enabled
  • Drop-In and BOM Compatible With TPS2543
  • Available in 16-Pin WQFN (3.00 mm × 3.00 mm) Package
  • 8-kV ESD Rating on DM/DP Pins
  • UL Listed File No. E169910 and CB certified

All trademarks are the property of their respective owners.

Parametrics

Compare all products in USB power switches & charging port controllers Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Approx. price (US$) Continuous current (Max) (A) Current limit (A) Current limit topology Enable Number of switches Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Rating
TPS2546 Order now 4.5     5.5     0.80 | 1ku     2.7     0.2 to 2.5     Constant-Current
Thermal Shutdown    
Active High     1     -40 to 125     WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)     Catalog    
TPS2511 Order now 4.5     5.5     0.65 | 1ku     2.7     0.25 to 2.7     Constant-Current
Thermal Shutdown    
Active High     1     -40 to 85     MSOP-PowerPAD | 8     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)     Catalog    
TPS2540 Order now 4.5     5.5     0.72 | 1ku     2.5     0.25 to 2.7     Constant-Current
Thermal Shutdown    
Active High     1     -40 to 85     WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)     Catalog    
TPS2540A Order now 4.5     5.5     0.72 | 1ku     2.5     0.25 to 2.7     Constant-Current
Thermal Shutdown    
Active High     1     -40 to 85     WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)     Catalog    
TPS2541 Order now 4.5     5.5     0.72 | 1ku     2.5     0.25 to 2.7     Constant-Current
Thermal Shutdown    
Active High     1     -40 to 85     WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)     Catalog    
TPS2541A Order now 4.5     5.5     0.72 | 1ku     2.5     0.25 to 2.7     Constant-Current
Thermal Shutdown    
Active High     1     -40 to 85     WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)     Catalog    
TPS2543 Order now 4.5     5.5     0.70 | 1ku     2.5     0.25 to 2.7     Constant-Current
Thermal Shutdown    
Active High     1     -40 to 125     WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)     Catalog    
TPS2544 Order now 4.5     5.5     0.70 | 1ku     2.5     0.2 to 2.7     Constant-Current
Thermal Shutdown