TPS2552 75mA - 1.5A, adjustable ILIMIT, 2.5-6.5V, Low enable, power switch, 85 mOhm | TI.com

TPS2552
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
75mA - 1.5A, adjustable ILIMIT, 2.5-6.5V, Low enable, power switch, 85 mOhm

 

Recommended alternative parts

  • TPS2552D  -  For cost-constrained applications, try the TPS2552D.

Description

The TPS255x and TPS255x-1 power-distribution switches are intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered and provide up to 1.5 A of continuous load current. These devices offer a programmable current-limit threshold between 75 mA and 1.7 A (typical) through an external resistor. Current-limit accuracy as tight as ±6% can be achieved at the higher current-limit settings. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

TPS255x devices limit the output current to a safe level by using a constant-current mode when the output load exceeds the current-limit threshold. TPS255x-1 devices provide circuit breaker functionality by latching off the power switch during overcurrent or reverse-voltage situations. An internal reverse-voltage comparator disables the power-switch when the output voltage is driven higher than the input to protect devices on the input side of the switch. The FAULT output asserts low during overcurrent and reverse-voltage conditions.

Features

  • Up to 1.5-A Maximum Load Current
  • ±6% Current-Limit Accuracy at 1.7 A (Typical)
  • Meets USB Current-Limiting Requirements
  • Backwards Compatible With TPS2550 and TPS2551
  • Adjustable Current Limit: 75 mA to 1700 mA (Typical)
  • Constant-Current (TPS255x) and Latch-Off (TPS255x-1) Versions
  • Fast Overcurrent Response - 2 µs (Typical)
  • 85-mΩ High-Side MOSFET (DBV Package)
  • Reverse Input-Output Voltage Protection
  • Operating Range: 2.5 V to 6.5 V
  • Built-In Soft Start
  • 15-kV ESD Protection per IEC 61000-4-2 (With External Capacitance)
  • UL Listed – File No. E169910 and NEMKO IEC60950-1-am1 ed2.0
  • See the TI Switch Portfolio

Parametrics

Compare all products in USB power switches & charging port controllers Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Continuous current (Max) (A) Current limit (A) Enable Number of switches Rating
TPS2552 Order now 2.5     6.5     1.5     0.075 to 1.7     Active Low     1     Catalog    
TPS2552-1 Order now 2.5     6.5     1.5     0.075 to 1.7     Active Low     1     Catalog    
TPS2553 Order now 2.5     6.5     1.5     0.075 to 1.7     Active High     1     Catalog    
TPS2553-1 Order now 2.5     6.5     1.5     0.075 to 1.7     Active High     1     Catalog