TPS2561A-Q1 (ACTIVE) Dual Channel, Precision Adjustable Current-Limited Power Switches

 

Models (1)

Title Category Type Date
TPS2561 PSpice Transient Model PSpice Model ZIP 21 Dec 2011

Design kits & evaluation modules (1)

Name Part# Type
TPS2561DRCEVM-424: Evaluation Module for TPS2561 TPS2561DRCEVM-424 Evaluation Modules & Boards

Reference designs

CISPR 25 Class 5 Rated Dual Automotive USB Charger Reference Design With Full Front End Protection

TIDA-01388 is a 21 W dual automotive USB charger solution featuring complete front end protection with small size. The system can clamp fast high-voltage electrical transients and maintain operation through these events. It can also properly respond to a reverse battery polarity event and shut down (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.