TPS2561A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual Channel Precision Adjustable Current-Limited Power Switches

 

Models (1)

Title Category Type Date
TPS2561 PSpice Transient Model PSpice Model ZIP 21 Dec 2011

Design kits & evaluation modules (1)

Name Part# Type
TPS2561DRCEVM-424: Evaluation Module for TPS2561 TPS2561DRCEVM-424 Evaluation Modules & Boards

Reference designs

Universal uP Controlled Battery Charger 24Vin 10 Aout max, 5/12V 2A & 5V 4A, 2 USB Ports Ref Design

BQ24745 is a host controlled synchronous buck battery charger capable of charging batteries at up to 19.2V and up to 8 A normally, extended to 10 A with use of 8 mOhm battery sense resistor. The power train is capable of 8 A with convection only cooling and 10 A with moderate fan cooling (~200 LFM (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
85 to 265VAC Input 5V@4A Dual Port Charger For Tablets and Smart Phones Reference Design PMP8817 Texas Instruments Reference designs