SLVSDR6C June 2017 – March 2018 TPS25740B
PRODUCTION DATA.
In this design example the PSEL pin is configured such that P(SEL) = 65 W (see Table 8). Voltages offered are 5 V, 9 V, 15 V, and 20 V at a maximum of 3 A. The overcurrent protection (OCP) trip point is set just above 3 A and VDD on the TPS25740B is grounded. The following example is based on TPS25740BEVM-741 (refer to Documentation Support).