USB Type-C™ and USB PD Source Controller

USB Type-C™ and USB PD Source Controller - TPS25740B


The TPS25740B, a fully compliant and USB Power Delivery (PD) 2.0 certified solution, implements a power source for USB Type-C™ PD. It is easy to use and minimizes time to market because there is no firmware or external microcontroller required, just connect it to the board. The device offers four voltages with a maximum voltage and power up to
20 V at 100 W. The TPS25740B automatically handles all USB PD negotiations, handshakes using the CC pins, and selects the voltage from the power supply using the CTLx pins. The PCTRL pin allows for dynamically reducing the amount of power advertised to enable port power management. The TPS25740B integrates functions such as OVP, OCP, ESD, UVLO, OTSD, and VBUS discharge to help save solution size and cost while enabling a safe and robust design. The TPS25740B controls an N-ch MOSFET for the VBUS switch, saving system cost versus solutions that require a P-ch MOSFET. The ultra-low standby power of the TPS25740B makes it easier to pass energy efficiency standards and extends battery life in mobile applications.

The TPS25740B typically draws 8.5 µA (or 5.8 µA if VDD = 3.3 V) when no device is attached. Additional system power saving is achievable by using the Port Attachment Indicator (DVDD) output to disable the power source when no device is attached.

Protection features include overvoltage protection, overcurrent protection, over-temperature protection, IEC for CC pins, and system override to disable the gate driver (GD).


  • USB PD 2.0 Certified (TID# 1030004) and USB PD 3.0 Compliant Provider
  • Pin-Selectable Voltage Advertisement
    • 5 V, 9 V, 12 V, and 15 V
    • 5 V, 9 V, 15 V, and 20 V
  • Pin-Selectable Peak Power Settings
    • 8 Options 18 W – 100 W
  • High Voltage and Safety Integration
    • Overvoltage, Overcurrent, Overtemperature Protection and VBUS Discharge
    • IEC 61000-4-2 Protection on CC1 and CC2
    • Input Pin for Fast Shutdown Under Fault
    • Control of External N-ch MOSFET
    • 3-Pin External Power Supply Control
    • Wide VIN Supply (4.65 V – 25 V)
  • Below 10 µA Quiescent Current When Unattached
  • Port Attachment Indicator
  • Self-Directed Port Power Management for Dual-Port Applications

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in USB Type-C and Power Delivery

Policy Manager
Alternate Mode
Power Role
Data Role
Internal Power Path
External Power Path Control
Iq (Typ) (uA)
Realtime VBUS monitoring
Dead Battery Support
USB Speed (Mbps)
Operating Temperature Range (C)
Package Group
TPS25740B TPS25740 TPS25740A TPS25741 TPS25741A
CC Controller
PD Controller   
CC Controller
PD Controller   
CC Controller
PD Controller   
CC Controller
PD Controller   
CC Controller
PD Controller   
Integrated    Integrated    Integrated    Integrated    Integrated   
No    No    No    No    No   
Source    Source    Source    Source    Source   
DFP    DFP    DFP    DFP    DFP   
N/A    N/A    N/A    5V 600mA VCONN    5V 600mA VCONN   
8.5    8.5    8.5    8    8   
Yes    Yes    Yes    Yes    Yes   
No    No    No    No    No   
N/A    N/A    N/A    N/A    N/A   
-40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125   
Catalog    Catalog    Catalog    Catalog    Catalog   
5V/9V/12V/15V/20V    5V/12V/20V    5V/9V/15V    N/A    N/A