Home Interface USB ICs USB Type-C & USB Power Delivery ICs

USB Type-C™ and USB PD Source Controllers

TPS25741A is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
TPS65987D ACTIVE USB Type-C® and USB PD controller with integrated power switches The TPS25741A supports PD 2.0 only which is no longer being certified by the USB-IF. TPS65987D is a PD 3.0 controller that supports high-voltage source configuration and should be used for new designs.
TPS65987DDK ACTIVE USB Type-C® and USB PD controller with integrated power switches for USB4 devices The TPS25741A supports PD 2.0 only which is no longer being certified by the USB-IF. TPS65987DDK is a PD 3.0 controller that supports high-voltage source configuration and should be used for new designs.

Product details

Function Type-C Type PD controller Power role Source Alternate mode No External power-path control NFET, PFET Data role DFP Internal power path VCONN Rating Catalog Dead battery support No Operating temperature range (°C) -40 to 125
Function Type-C Type PD controller Power role Source Alternate mode No External power-path control NFET, PFET Data role DFP Internal power path VCONN Rating Catalog Dead battery support No Operating temperature range (°C) -40 to 125
VQFN (RSM) 32 16 mm² 4 x 4
  • USB Power Delivery 2.0 Certified Provider,
    USB Type-C™ Revision 1.2 Compliant Source
  • Pin-Selectable Voltage Advertisement
    • 5 V, 12 V, 20 V (TPS25741)
    • 5 V, 9 V, 15 V (TPS25741A)
  • Pin-Selectable Peak Power Settings
    • 12 Options 15 W to 100 W (TPS25741)
    • 11 Options 15 W to 81 W (TPS25741A)
  • High Voltage and Safety Integration
    • Overvoltage, Overcurrent, Overtemperature Protection and VBUS Discharge
    • IEC 61000-4-2 Protection on CC1 and CC2
    • Input Pin for Fast Shutdown Under Fault
    • Control of External N-ch MOSFETs and P-ch MOSFETs for Single Power Path or Power Mux Architecture
    • 2-Pin External Power Supply Control
    • Wide VIN Supply (4.65 V – 25 V)
  • 5.4-µA Quiescent Current When Unattached
  • Port Power Management, Plug Polarity, Plug Status, Audio and Debug Accessory Indicators
  • Built-in 1.8 V at 35-mA Supply Output
  • USB Power Delivery 2.0 Certified Provider,
    USB Type-C™ Revision 1.2 Compliant Source
  • Pin-Selectable Voltage Advertisement
    • 5 V, 12 V, 20 V (TPS25741)
    • 5 V, 9 V, 15 V (TPS25741A)
  • Pin-Selectable Peak Power Settings
    • 12 Options 15 W to 100 W (TPS25741)
    • 11 Options 15 W to 81 W (TPS25741A)
  • High Voltage and Safety Integration
    • Overvoltage, Overcurrent, Overtemperature Protection and VBUS Discharge
    • IEC 61000-4-2 Protection on CC1 and CC2
    • Input Pin for Fast Shutdown Under Fault
    • Control of External N-ch MOSFETs and P-ch MOSFETs for Single Power Path or Power Mux Architecture
    • 2-Pin External Power Supply Control
    • Wide VIN Supply (4.65 V – 25 V)
  • 5.4-µA Quiescent Current When Unattached
  • Port Power Management, Plug Polarity, Plug Status, Audio and Debug Accessory Indicators
  • Built-in 1.8 V at 35-mA Supply Output

The TPS25741, TPS25741A implements a source compliant to USB Power Delivery 2.0 and USB Type-C revision 1.2. It can be used in either a power mux or DC-DC implementation shown in the figure below.

The device monitors the CC pin to detect a USB Type-C sink attachment, then enables the GDNG and G5V gate drivers to apply 5 V to VBUS (refer to figure below). It then offers up to three voltages using USB Power Delivery. In order to source the second voltage the G5V gate driver is disabled and the GDPG gate driver is enabled. In power mux implementations all gate drivers are used and the CTL pins are not necessary. In DC-DC implementations only the GDNG gate driver is necessary and the CTL pins program the power supply for the required voltage. The device automatically discharges VBUS per USB Power Delivery requirements. The PSEL, HIPWR, PCTRL, and EN9V/EN12V pins are used to configure the voltages and currents advertised.

The device typically draws 5.4 µA (8 µA if VDD = 0 V) when no device is attached. The Port Attachment indicator (UFP or DVDD) outputs may be used to disable the power source until a sink is attached for more system power savings.

Protection features include over-voltage, over-current, over-temperature, IEC for CC pins, and system override of gate drivers (GD).

The TPS25741, TPS25741A implements a source compliant to USB Power Delivery 2.0 and USB Type-C revision 1.2. It can be used in either a power mux or DC-DC implementation shown in the figure below.

The device monitors the CC pin to detect a USB Type-C sink attachment, then enables the GDNG and G5V gate drivers to apply 5 V to VBUS (refer to figure below). It then offers up to three voltages using USB Power Delivery. In order to source the second voltage the G5V gate driver is disabled and the GDPG gate driver is enabled. In power mux implementations all gate drivers are used and the CTL pins are not necessary. In DC-DC implementations only the GDNG gate driver is necessary and the CTL pins program the power supply for the required voltage. The device automatically discharges VBUS per USB Power Delivery requirements. The PSEL, HIPWR, PCTRL, and EN9V/EN12V pins are used to configure the voltages and currents advertised.

The device typically draws 5.4 µA (8 µA if VDD = 0 V) when no device is attached. The Port Attachment indicator (UFP or DVDD) outputs may be used to disable the power source until a sink is attached for more system power savings.

Protection features include over-voltage, over-current, over-temperature, IEC for CC pins, and system override of gate drivers (GD).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS25741, TPS25741A USB Type-C™ and USB Power Delivery Host Port Controllers datasheet (Rev. D) PDF | HTML 12 Jan 2018
EVM User's guide TPS25741EVM-802 and TPS25741AEVM-802 EVM User's Guide for Desktops (Rev. A) 07 Feb 2017
Application note TPS25741 Power Multiplexing Introduction and Design Considerations 14 Oct 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS25741 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBP9A.ZIP (69 KB) - PSpice Model
Calculation tool

SLVC666 TPS25741/TPS25741A Design Calculator Tool

Supported products & hardware

Supported products & hardware

Products
USB Type-C & USB Power Delivery ICs
TPS25741 USB Type-C™ Rev 1.2 and USB PD Source Controllers TPS25741A USB Type-C™ and USB PD Source Controllers
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VQFN (RSM) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos