TPS25810-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive USB Type-C Rev 1.2 DFP Controller and Power Switch With Load Detection

 

Design kits & evaluation modules (1)

Name Part# Type
TPS25810 USB Type C DFP Controller and Power Switch with Load Detection Evaluation Module TPS25810EVM-745 Evaluation Modules & Boards

Reference designs

CISPR 25 Class 5 USB Type-C™ Port Reference Design with USB 3.0 Data Support

TIDA-00987 is a reference design for Automotive Media Ports that require data transfer. This design has the capability to support USB 2.0 and USB 3.0 data through a 15W USB Type-C™ port. Customers can accelerate their media port systems by taking advantage of a complete reference design (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation