TPS25810A-Q1 Automotive USB Type-C DFP Controller and Power Switch | TI.com

TPS25810A-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive USB Type-C DFP Controller and Power Switch

 

Description

The TPS25810A-Q1 device is a USB Type-C downstream-facing port (DFP) controller with an integrated 3-A rated USB power switch. The device monitors the Type-C configuration channel (CC) lines to determine when a USB device is attached. If an upstream-facing port (UFP) device is attached, it applies power to VBUS and communicate the selectable VBUS current-sourcing capability to the UFP via the pass-through CC line. If the UFP is attached using an electronically marked cable, it also applies VCONN power to the cable CC pin. The TPS25810A-Q1 can identify and report when Type-C audio or debug accessories are attached.

The TPS25810A-Q1 device draws less than 0.7 µA (typical) from the AUX pin when no USB load is connected. Additional system power saving is achievable in the S4 and S5 system power states by using the UFP output to disable the high-power 5-V supply when no UFP is attached. In this mode, the device is capable of running from an auxiliary supply (AUX), which can be a lower-voltage supply (3.3 V), typically powering the system microcontroller in low-power states (S4 and S5).

The TPS25810A-Q1 device integrates a 34-mΩ power switch with a fixed 3.4-A current limit independent of the Type-C current advertisement level. The FAULT output signals when the switch is in an overcurrent or overtemperature condition. The CS output is used for implementing digital cable compensation for load currents greater than 1.95 A. Cable compensation, also known as line drop compensation, is a means of offsetting voltage droop from the USB power supply to the UFP load.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade T: –40°C to 105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • USB Type-C Rev. 1.2 Compliant DFP Controller
  • Connector Attach or Detach Detection
  • STD, 1.5-A, or 3-A Capability Advertisement on CC
  • Super-Speed Polarity Determination
  • VBUS Application and Discharge
  • VCONN Application to Electronically Marked Cable
  • Audio and Debug Accessory Identification
  • 0.7-µA (typ) IDDQ When Port Is Unattached
  • Three Input Supply Options
    • IN1: USB Charging Supply
    • IN2: VCONN Supply
    • AUX: Device Power Supply
  • Power Wake Supports Low Power in System Hibernate (S4) and OFF (S5) Power States
  • 34-mΩ (typ) High-Side MOSFET
  • Fixed 3.4-A ILIM (±7.1%)
  • Digital Cable Compensation, IOUT ≥ 1.95 A
  • Package: 20-Pin WQFN (3 mm × 4 mm) (1)

(1)CC pins are IEC-61000-4-2 rated

All trademarks are the property of their respective owners.

Parametrics

Compare all products in USB Type-C & USB Power Delivery Email Download to Excel
Part number Order Device type Function Alternate mode Power role Data role Internal power path External power path control Iq (Typ) (uA) Dead battery support Operating temperature range (C) Rating
TPS25810A-Q1 Order now CC controller     Type-C     No     Source     DFP     5V 3A Source
5V 600mA VCONN    
    0.7     No     -40 to 125     Automotive    
TPS25810-Q1 Order now CC controller     Type-C     No     Source     DFP     5V 3A Source
5V 600mA VCONN    
    0.7     Yes     -40 to 105     Automotive