SLVSE37 April   2017 TPS25810A-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (Continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Switching Characteristics
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
      1. 8.1.1 USB Type-C Basic
      2. 8.1.2 Configuration Channel
      3. 8.1.3 Detecting a Connection
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Configuration Channel Pins CC1 and CC2
      2. 8.3.2 Current Capability Advertisement and Overload Protection
      3. 8.3.3 Undervoltage Lockout (UVLO)
        1. 8.3.3.1  Device Power Pins (IN1, IN2, AUX, OUT, and GND)
        2. 8.3.3.2  FAULT Response
        3. 8.3.3.3  Thermal Shutdown
        4. 8.3.3.4  REF
        5. 8.3.3.5  Audio Accessory Detection
        6. 8.3.3.6  Debug Accessory Detection
        7. 8.3.3.7  Plug Polarity Detection
        8. 8.3.3.8  Device Enable Control
        9. 8.3.3.9  Cable Compensation (CS)
        10. 8.3.3.10 Power Wake
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Type-C DFP Port Implementation Without BC 1.2 Support
        1. 9.2.1.1 Design Requirements
          1. 9.2.1.1.1 Input and Output Capacitance
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Type-C DFP Port Implementation With BC 1.2 (DCP Mode) Support
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
      2. 12.2.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RVC|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade T: –40°C to 105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • USB Type-C Rev. 1.2 Compliant DFP Controller
  • Connector Attach or Detach Detection
  • STD, 1.5-A, or 3-A Capability Advertisement on CC
  • Super-Speed Polarity Determination
  • VBUS Application and Discharge
  • VCONN Application to Electronically Marked Cable
  • Audio and Debug Accessory Identification
  • 0.7-µA (typ) IDDQ When Port Is Unattached
  • Three Input Supply Options
    • IN1: USB Charging Supply
    • IN2: VCONN Supply
    • AUX: Device Power Supply
  • Power Wake Supports Low Power in System Hibernate (S4) and OFF (S5) Power States
  • 34-mΩ (typ) High-Side MOSFET
  • Fixed 3.4-A ILIM (±7.1%)
  • Digital Cable Compensation, IOUT ≥ 1.95 A
  • Package: 20-Pin WQFN (3 mm × 4 mm) (1)
CC pins are IEC-61000-4-2 rated
CC pins are IEC-61000-4-2 rated

Applications

  • Automotive Infotainment Systems
  • Automotive Back-seat USB Charging

Description

The TPS25810A-Q1 device is a USB Type-C downstream-facing port (DFP) controller with an integrated 3-A rated USB power switch. The device monitors the Type-C configuration channel (CC) lines to determine when a USB device is attached. If an upstream-facing port (UFP) device is attached, it applies power to VBUS and communicate the selectable VBUS current-sourcing capability to the UFP via the pass-through CC line. If the UFP is attached using an electronically marked cable, it also applies VCONN power to the cable CC pin. The TPS25810A-Q1 can identify and report when Type-C audio or debug accessories are attached.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS25810A-Q1 WQFN (20) 3.00 mm x 4.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

TPS25810A-Q1 Schem_01_SLVSE37.gif