SLVSE37 April   2017 TPS25810A-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (Continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Switching Characteristics
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
      1. 8.1.1 USB Type-C Basic
      2. 8.1.2 Configuration Channel
      3. 8.1.3 Detecting a Connection
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Configuration Channel Pins CC1 and CC2
      2. 8.3.2 Current Capability Advertisement and Overload Protection
      3. 8.3.3 Undervoltage Lockout (UVLO)
        1. 8.3.3.1  Device Power Pins (IN1, IN2, AUX, OUT, and GND)
        2. 8.3.3.2  FAULT Response
        3. 8.3.3.3  Thermal Shutdown
        4. 8.3.3.4  REF
        5. 8.3.3.5  Audio Accessory Detection
        6. 8.3.3.6  Debug Accessory Detection
        7. 8.3.3.7  Plug Polarity Detection
        8. 8.3.3.8  Device Enable Control
        9. 8.3.3.9  Cable Compensation (CS)
        10. 8.3.3.10 Power Wake
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Type-C DFP Port Implementation Without BC 1.2 Support
        1. 9.2.1.1 Design Requirements
          1. 9.2.1.1.1 Input and Output Capacitance
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Type-C DFP Port Implementation With BC 1.2 (DCP Mode) Support
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
      2. 12.2.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RVC|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Pin Configuration and Functions

TPS25810A-Q1 RVC Package
20-Pin WQFN With Exposed Thermal Pad
Top View

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
AUDIO 17 O Open-drain logic output that asserts when a Type-C audio accessory is identified on the CC lines
AUX 5 I Auxiliary input supply. Connect to an always-alive system rail to use the power-wake feature. Short to IN1 and IN2 if only one supply is used.
CC1 11 I/O Analog input/output that connects to the Type-C receptacle CC1 pin
CC2 13 I/O Analog input/output that connects to the Type-C receptacle CC2 pin.
CHG 7 I Charge-logic input to select between standard USB (500 mA for a Type-C receptacle supporting only USB 2.0, and 900 mA for Type-C receptacle supporting USB 3.1) or a Type-C current-sourcing ability.
CHG_HI 8 I High-charge logic input to select between 1.5-A and 3-A Type-C current sourcing capability. Valid when CHG is set to Type-C current.
CS 20 O Open-drain output enabling digital cable compensation when load current is greater than 1.95 A, nominal.
DEBUG 16 O Open-drain logic output that asserts when a Type-C debug accessory is identified on the CC lines
EN 6 I Enable logic input. Turns the device on and off
FAULT 1 O Fault event indicator. Open-drain logic output that asserts low to indicate a current-limit or thermal-shutdown event due to overtemperature.
GND 12 Power ground
IN1 2, 3 I VBUS input supply. Internal power switch connects IN1 to OUT.
IN2 4 I VCONN input supply. Internal power switch connects IN2 to CC1 or CC2. Short to IN1 if only one supply is used.
OUT 14, 15 O Power switch output
POL 18 O Polarity open-drain logic output that signals which Type-C CC pin is connected to the CC line. This gives the information needed to multiplex the super-speed lines. Asserted when the CC2 pin is connected to the CC line in the cable.
REF 10 I Analog input used to generate the internal current reference. Connect a 1% or better, 100-ppm, 100-kΩ resistor between this pin and REF_RTN.
REF_RTN 9 I Precision signal-reference return. Connect to the REF pin via a 100-kΩ, 1% resistor.
UFP 19 O Open-drain logic output that asserts when a Type-C UFP is identified on the CC lines.
Thermal pad Thermal pad on the bottom of the package. The thermal pad is internally connected to GND and is used to heat-sink the device to the circuit board. Connect the thermal pad to the GND plane.